GN 237 Hinges Zinc Die-Cast, with Extended Hinge Wing

Photo

GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 ≠ l4
Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 ≠ l4
GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 ≠ l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 = l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SW - Black, RAL 9005, textured finish
Scharnierflügel: l3 = l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: A - 2x2 bores for countersunk screws
Finish: SW - Black, RAL 9005, textured finish
Scharnierflügel: l3 ≠ l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: C - 2x2 threaded studs
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 = l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: C - 2x2 threaded studs
Finish: SR - Silver, RAL 9006, textured finish
Scharnierflügel: l3 ≠ l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: C - 2x2 threaded studs
Finish: SW - Black, RAL 9005, textured finish
Scharnierflügel: l3 = l4 GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing Material: ZD - Zinc die-cast
Type: C - 2x2 threaded studs
Finish: SW - Black, RAL 9005, textured finish
Scharnierflügel: l3 ≠ l4

Product description

Information

Hinges GN 237 with extended hinge wings are characterized by their compact and sturdy design. They are used when larger spacings are required for the attachment bore holes.

Specification

Hinge leaf
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Pin
Stainless steel AISI 303


Threaded studs (Type C)
Stainless steel AISI 316


RoHS

Technical drawing

3D
Hide technical drawing
GN 237 Zinc Die-Cast Hinges with Extended Hinge Wing sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
C2x2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1
Extended
on one side

Extended
on both sides
l2d1d2d3h1h2h3h4 +0.02l3l4l5m1m2m3m4
2.48-1.97M 60.250.240.450.240.260.510.731.240.471.691.180.591.10
-2.991.97M 60.250.240.450.240.260.511.241.240.472.201.181.101.10
3.54-2.36M 80.330.310.590.310.330.670.852.030.552.481.420.711.77
-4.722.36M 80.330.310.590.310.330.672.032.030.553.541.421.771.77

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type


Finish
SR
SW

Selected Part

Total US Dollars (net)
$12.02
In Stock: 161
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$12.02
100249$11.02
250499$10.02
≥ 500$9.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.229 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 237-ZD-63-50-A-SWGN 237-ZD-63-50-C-SWGN 237-ZD-63-50-A-SRGN 237-ZD-63-50-C-SRGN 237-ZD-76-50-A-SWGN 237-ZD-76-50-C-SWGN 237-ZD-76-50-A-SRGN 237-ZD-76-50-C-SRGN 237-ZD-90-60-A-SWGN 237-ZD-90-60-C-SWGN 237-ZD-90-60-A-SRGN 237-ZD-90-60-C-SRGN 237-ZD-120-60-A-SWGN 237-ZD-120-60-C-SWGN 237-ZD-120-60-A-SRGN 237-ZD-120-60-C-SR

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.