GN 2408 Telescopic Linear Slides Steel, with Full Extension, with Rails Connected in H-Shape

Photo

GN 2408 Steel Telescopic Linear Slides, with Full Extension, with Rails Connected in H-Shape Type: DG - Runner with 1 countersunk hole and 1 thread
Type: DG - Runner with 1 countersunk hole and 1 thread
GN 2408 Steel Telescopic Linear Slides, with Full Extension, with Rails Connected in H-Shape Type: DG - Runner with 1 countersunk hole and 1 thread GN 2408 Steel Telescopic Linear Slides, with Full Extension, with Rails Connected in H-Shape Type: DD - Runner with countersunk hole on both sides GN 2408 Steel Telescopic Linear Slides, with Full Extension, with Rails Connected in H-Shape Type: GG - Runner with thread on both sides

Product description

Information

GN 2408 telescopic linear slides with full extension consist of two interconnected linear slides. They are used, for example, in handling or automation applications and in jigmaking for straight-line travel when large strokes are required with a low construction height of the rail. The H-shape of the rails gives the configuration a high degree of sturdiness.

The rails and runners are equal in length. Both rails can be extended to such an extent that a stroke is reached which is longer than the base length l1. Removing the stop screws from the rails allows a stroke of the runners on both sides. The position of the rail is defined only at the two end positions.

Depending on the requirements, three types of mounting holes are available. The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

Rail / runner
Heat-treated steel

  • Zinc plated, blue passivated finish
  • Hardened raceways

Balls
Rolling bearing steel, hardened


Ball cage
Steel, zinc plated


Rail connection

  • Stainless steel blank rivets
    (h1 = 28 mm and 35 mm)
  • Zinc plated steel screws
    (h1 = 43 mm)

RoHS

On request

Other lengths (based on the standard lengths in the grid dimension of 80 mm)
Special lengths (bore, start and end distances)
Version with defined movement of the rail (only for stroke on both sides)

Technical drawing

3D
Hide technical drawing
GN 2408 Steel Telescopic Linear Slides, with Full Extension, with Rails Connected in H-Shape sketch

Part Options / Table

Type

GGRunner with thread on both sides
DGRunner with 1 countersunk hole and 1 thread
DDRunner with countersunk hole on both sides
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l1 - l2
Length - Stroke
(millimeters)
b1b2d1
Thread
d2st
1.10210 - 232370 - 380450 - 464530 - 5480.971.02M 50.220.160.28
1.38370 - 406450 - 494530 - 558610 - 6461.301.34M 60.260.140.39
1.69450 - 486610 - 626770 - 796930 - 9661.651.73M 80.330.180.53

Build & Price

3D Product Configurator
Height h1
Length l1 of the rail
Type



Static Load

Show / Hide columns
Part number
GN 2408
Load ratings
Corad
-28-210100 lbf (447 N)
-28-370225 lbf (1000 N)
-28-450271 lbf (1205 N)
-28-530256 lbf (1140 N)
-35-370233 lbf (1035 N)
-35-450284 lbf (1265 N)
-35-530383 lbf (1705 N)
-35-610434 lbf (1930 N)
-43-450425 lbf (1890 N)
-43-610682 lbf (3035 N)
-43-770707 lbf (3145 N)
-43-930580 lbf (2580 N)

Selected Part

Total US Dollars (net)
$383.34
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$383.34
59$351.40
1024$319.45
≥ 25$287.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.