GN 252 Threaded Plugs Steel

Photo

GN 252 Steel Threaded Plugs Type: A - Without thread coating
Type: A - Without thread coating
GN 252 Steel Threaded Plugs Type: A - Without thread coating GN 252 Steel Threaded Plugs Type: PRB - With thread coating (Polyamide all-round coating)

Product description

Information

Threaded plugs GN 252 can be used as a spring retention unit as shown above or, as a plug to keep debris from entering into a critical threaded area.

The PRB thread coating (Polyamide - applied around the complete circumference) acts as a thread lock, preventing the threaded plug from being inadvertently loosened and becoming detached.

Specification

Steel

  • Property class 5.8
  • Blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 252 Steel Threaded Plugs sketch

Part Options / Table

Type

AWithout thread coating
PRBWith thread coating (Polyamide all-round coating)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
dhA/F
in mm
M 12 x 1.50.396
M 16 x 1.50.398
M 20 x 1.50.4710
M 24 x 1.50.4714
M 27 x 1.50.4714
M 30 x 1.50.4717
M 33 x 1.50.4717

Build & Price

3D Product Configurator
Thread d
Type


Selected Part

Total US Dollars (net)
$2.50
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$2.50
250499$2.29
500999$2.08
≥ 1000$1.87
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.