GN 311 Adjustable Levers Zinc Die-Cast, Stainless Steel Threaded Stud, for Shaft Collars

Photo

GN 311 Zinc Die-Cast Adjustable Levers, Stainless Steel Threaded Stud, for Shaft Collars

Product description

Information

For shaft collars of the series GN 706... and GN 707..., the adjustable lever GN 311 replaces the socket cap screw DIN 912 . The lever allows the shaft collars to be adjusted easily and quickly without tools.

The table of dimensions of these shaft collars shows the suitable adjustable lever for the respective shaft collar size d1.

Semi-split shaft collars GN 706.2 including adjustable lever are available under GN 706.4.

Specification

Lever body
Zinc die-cast, powder coated
Black, RAL 9005, textured finishSWSW


Threaded stud
Stainless steel AISI 303


Retaining screw
Stainless steel AISI 304


RoHS

Technical drawing

3D
Hide technical drawing
GN 311 Zinc Die-Cast Adjustable Levers, Stainless Steel Threaded Stud, for Shaft Collars sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
= Shaft collar Ø d1
l1d1h2d2d3l2h1h3
1.181.261.18M 40.470.280.510.471.261.18
1.42-1.18M 50.510.340.510.471.321.22
1.65-1.18M 50.590.340.510.551.381.30
1.89-1.77M 50.630.340.510.631.441.34
2.17-1.77M 60.710.390.510.631.521.42
2.36-1.77M 60.750.390.510.631.561.46
2.56-1.77M 60.790.390.510.711.591.50

Build & Price

3D Product Configurator
Lever length l1
Thread d1
Height h2
Color
SW

Selected Part

Total US Dollars (net)
$13.81
In Stock: 713
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$13.81
1024$12.66
2549$11.51
≥ 50$10.36
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.063 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.