GN 339 Leveling Feet Steel, Fixed Threaded Stud Type, with Plastic / Rubber Cap

Photo

GN 339 Steel Leveling Feet, Fixed Threaded Stud Type, with Plastic / Rubber Cap Material: ST - Steel
Type: KR - With rubber cap, non-skid

Product description

Information

Leveling feet GN 339 are used for applications where no jointed link is required between the base and the threaded stud.

They are characterized by a low overall height.

The gliding / non-skid cap is firmly embedded in the base.

Specification

Leveling foot
SteelST

  • Property class 5.8
  • Zinc plated, blue passivated finish

Type KS
Plastic cap
Technopolymer (Polyacetal POM)
White, RAL 9001, natural color


Type KR
Rubber cap
Elastomer (TPE) ≈ 73 Shore A
Black


Hex nut ISO 4035
Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 339 Steel Leveling Feet, Fixed Threaded Stud Type, with Plastic / Rubber Cap sketch

Part Options / Table

Type

KSWith plastic cap, gliding
KRWith rubber cap, non-skid
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1l2l3l4
Type KS

Type KR
A/F
in mm
Static load
1.14M 61.181.770.310.200.040.0231349 lbf (6 kN)
1.14M 81.382.170.310.200.040.0242923 lbf (13 kN)
1.42M 81.572.560.350.240.040.0242923 lbf (13 kN)
1.42M 101.772.760.350.240.040.0254047 lbf (18 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type


Material

Selected Part

Total US Dollars (net)
$9.65
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$9.65
5099$8.84
100249$8.04
≥ 250$7.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.