GN 346 Toggle Pads Steel

Photo

GN 346 Steel Toggle Pads

Product description

Information

GN 346 toggle pads are generally used for the transfer of clamping forces. They accommodate uneven or non-parallel surfaces and clamp without twisting the clamped parts.

The static loads indicated in the table were determined by a series of tests, wherein a limited number of toggle pads were subjected for a limited time to vertical static loads. At the values shown, a permanent deformation of the ball is almost impossible.

These toggle pads can also be used as leveling feet with a small foot diameter.

Specification

Steel

  • Property class 5
  • Zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 346 Steel Toggle Pads sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2t
min.
A/FStatic load
(See information)
0.63M 80.750.280.350.471124 lbf (5 kN)
0.79M 100.870.310.430.591686 lbf (7.5 kN)
0.94M 120.980.390.470.672248 lbf (10 kN)
1.18M 161.340.510.630.943372 lbf (15 kN)

Build & Price

3D Product Configurator
Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$8.29
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$8.29
250499$7.60
500999$6.91
≥ 1000$6.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.