GN 374 Flat Springs Steel, Part of Scale Ring Set GN 264

Photo

GN 374 Steel Flat Springs, Part of Scale Ring Set GN 264

Product description

Information

Flat springs GN 374 are an ideal and almost wear-free connecting link between the scale ring GN 264 and the spindle or collar bushings GN 268.

When adjusting the spindle, they ensure that the scale ring is safely driven without impairing the setting options of the ring when the shaft is at rest.

Two collar bushings GN 268 along with three flat springs GN 374 are required to complete one scale ring set GN 264.

Specification

Steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 374 Steel Flat Springs, Part of Scale Ring Set GN 264 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
sbLength l
0.010.390.83
0.020.391.14
0.020.391.77
0.030.392.36

Build & Price

3D Product Configurator
Thickness s
Width b

Selected Part

Total US Dollars (net)
$0.70
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$0.70
250499$0.64
500999$0.59
≥ 1000$0.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 374-0,3-10GN 374-0,4-10GN 374-0,6-10GN 374-0,8-10

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.