GN 3975 Worm Gear Reducers Aluminum

Photo

GN 3975 Worm Gear Reducers, Aluminum

Product description

Information

Worm gear reducer GN 3975 can transmit high torque despite their very compact dimensions. They can readily be used for a multitude of applications, such as incline adjustments or to change the direction of shaft rotation.

The numerous fastening holes allow for simple mounting in any orientation or position. The parallel keys can take any angular positions.

Depending on the gear ratio, there may be no static self-braking between the worm screw and worm wheel, meaning that the worm wheel can be turned out of a resting state by a torque coming from the output end.

Specification

Housing

  • Aluminum
  • Sealed to prevent dust entry
  • Anodized finish, natural colorAN

Worm screw, steel


Worm wheel, brass


Ball bearing

  • Steel
  • Sealed (sealing disks 2RS)

Temperature range:
-4 °F to +140 °F (-20 °C to +60 °C)


RoHS

Technical drawing

3D
Hide technical drawing
GN 3975 Worm Gear Reducers, Aluminum sketch

Part Options / Table

Type

AOutput on one side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
m1d1 ±0.0002Gear ratio ib1b2b3 ±0.0006d2 +0.001d3d4d5hl1l2l3l4t1t2t3t4m10
0.790.4724131518233040651.380.160.15750.4721.180.791.080.062.360.630.470.120.080.540.060.721.02
Show / Hide columns
Dimensions in: Inch (change to Metric)
m1d6*d7d8*m2m3m4m5m6m7m8m9
0.79M 40.17M 51.021.970.690.061.221.021.670.89
* Usable thread depth: min. 1.6 x d6 / d8

Build & Price

3D Product Configurator
Center distance m1
Type

Diameter d1
Gear ratio i
Finish

Mechanical Features

Circumferential backlash at the drive shaft

1° ± 0.5°

Shaft direction of rotation

Any

Worm wheel set design

Left-hand

Life expectancy (guide value)

1,000 hours under full load and rotational speed of 500 rpm,
assuming the gear box is operating for 20% of every 5 minutes
(1 minute of operation + 4 minutes break) at an ambient temperature of 68 °F (20 °C)

Show / Hide columns
m1Gear ratioMax. input torque in Nm*
at 100 rpm
at 500 rpmat 1000 rpmMax. output torque in Nm*
at 100 rpm
at 500 rpmat 1000 rpm
20132.11.81.5151311
20151.51.3112108
20181.10.90.71197
20230.90.70.51086
20300.60.50.48.575.5
20400.350.310.265.54.84
20650.240.20.164.53.83
Show / Hide columns
m1Gear ratioInput side
Max. radial force**
Max. axial force***Output side
Max. radial force**
Max. axial force***Efficiency
in %
Self-
braking
Static
201344.96 lbf (200 N)44.96 lbf (200 N)112 lbf (500 N)112 lbf (500 N)56-
201556.20 lbf (250 N)56.20 lbf (250 N)112 lbf (500 N)112 lbf (500 N)52-
201856.20 lbf (250 N)56.20 lbf (250 N)112 lbf (500 N)112 lbf (500 N)55-
202356.20 lbf (250 N)56.20 lbf (250 N)112 lbf (500 N)112 lbf (500 N)50-
203078.68 lbf (350 N)78.68 lbf (350 N)112 lbf (500 N)112 lbf (500 N)45-
204089.92 lbf (400 N)89.92 lbf (400 N)112 lbf (500 N)112 lbf (500 N)39x
2065112 lbf (500 N)112 lbf (500 N)112 lbf (500 N)112 lbf (500 N)29x

*Input side speed, **at axial force = 0, ***at radial force = 0

Assembly Instructions

Do not exert any forces onto the housing or into the bearings during assembly. Use of the threaded holes d8 in the shaft is recommended.

The use of a corresponding coupling is recommended to compensate for manufacturing-related shaft offsets and runout tolerances as well as for damping vibrations and shocks.

Application Examples

MD3975_AN-45720-0

Selected Part

Total US Dollars (net)
$431.90
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$431.90
1024$395.91
2549$359.92
≥ 50$323.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.930 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.