GN 411.2 Centering Bore Clamps Steel, with Spherical Balls or Non-Marring Clamping Segments

Photo

GN 411.2 Steel Centering Bore Clamps, with Spherical Balls or Non-Marring Clamping Segments Type: K - With clamping balls
Type: K - With clamping balls
GN 411.2 Steel Centering Bore Clamps, with Spherical Balls or Non-Marring Clamping Segments Type: K - With clamping balls GN 411.2 Steel Centering Bore Clamps, with Spherical Balls or Non-Marring Clamping Segments Type: S - With clamping segments

Product description

Information

With centering bore clamps GN 411.2, workpieces can be centrally positioned and clamped from the inside of the bore.

They offer the following advantages:

  • Precise self centering
  • Repetitive accuracy: ± 0.025 mm
  • Accuracy of concentricity: ± 0.05 mm
  • Solid and stable clamping through either 3 or 6 contact points on the workpiece
  • Clamping of workpieces with uneven or irregular surface (such as castings)
  • Distortion free clamping
  • Reduced height
  • Can be mounted in any position
  • Large adjustable range
  • Draw-down clamping

Specification

Clamp body
Steel

  • Hardened
  • Blackened finish

Clamping balls / segments

  • Hardened
  • Plain finish, ground

RoHS

On request

Centering bore clamps GN 411.3
operable from the opposite side respectively for hydraulic or pneumatic operation


Centering bore clamps with 2 clamping elements for clamping tubes

Technical drawing

3D
Hide technical drawing
GN 411.2 Steel Centering Bore Clamps, with Spherical Balls or Non-Marring Clamping Segments sketch

Part Options / Table

Type

KWith clamping balls
SWith clamping segments
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Clamping Ø
d3d4d5d6h1h2±0.004l1l2l3t
min.
w1w2Number of
clamping
elements
Max. clamping
force F
0.46*0.560.39M 40.170.060.140.100.1380.150.340.250.160.030.050.12112 lbf (0.5 kN)
0.570.730.47M 40.170.080.220.140.1770.390.560.200.240.050.090.12787 lbf (3.5 kN)
0.730.890.59M 50.210.100.300.120.2170.450.650.240.280.050.090.12899 lbf (4 kN)
0.891.040.79M 60.250.120.240.160.2760.560.770.350.310.050.090.121012 lbf (4.5 kN)
1.041.200.79M 60.250.120.240.180.2760.560.780.350.310.050.090.121012 lbf (4.5 kN)
1.201.520.98M 60.250.160.280.180.3540.560.910.350.310.090.180.121012 lbf (4.5 kN)
1.521.831.18M 80.330.160.300.180.4330.711.070.470.390.090.180.241461 lbf (6.5 kN)
1.832.151.18M 80.330.160.300.180.4330.711.070.470.390.090.180.241461 lbf (6.5 kN)
2.152.781.77M 100.410.200.350.220.5910.931.600.550.470.190.360.241798 lbf (8 kN)
2.783.412.36M 120.510.200.390.220.6691.111.810.670.590.190.360.242248 lbf (10 kN)
3.414.042.36M 160.670.200.390.220.9841.192.020.830.590.190.360.242810 lbf (12.5 kN)
*This size is only available as type K

Build & Price

3D Product Configurator
Diameter d1
Type


Dimensions

Sketch GN 411.2 dimensions

Operating Principle

A circular ball cage containing 3 or 6 balls is forced outwards over an accurately guided cone by means of a screw which, through the exerted thrust, will enlarge the outside diameter of the circular ball cage. This in turn will lead to a firm contact between the centring clamp and bore of the workpiece.

Type K (with balls) is used for clamping applications where minor ball marks at the contact points with the workpiece are acceptable. Type S (with clamping segments) is used in such cases where marks at the clamping points on the workpiece would be acceptable.

Sketch Operating principle GN 411.2

Selected Part

Total US Dollars (net)
$734.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.