GN 437.2 Lockable Hinges Zinc Die-Cast, with Countersunk Bores

Photo

GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SW - Black, RAL 9005, textured finish GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores Color: SR - Silver, RAL 9006, textured finish

Product description

Information

With GN 437.2 lockable hinges, doors and covers can be secured at any desired angular position.

In its rest position, the adjustable lever is not connected to the locking thread of the hinge axis, i.e., it can be freely rotated. The serration only engages when the handle is pressed down, allowing the hinge to be clamped.

This prevents the engagement from releasing unintentionally. It additionally ensures that the adjustable lever does not hinder the movement of the door or cover.

To adjust to the door or cover, the adjustable lever must be disengaged before the hinge can be swung into the new position.

Specification

Body
Zinc die-castZD
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


Guide sleeve
Plastic
Technopolymer (Polyacetal POM)
Temperature resistant up to 176 °F (80 °C)


Adjustable lever

  • Zinc die-cast
    Powder coated
    Black for SW
    Silver for SR
  • Threaded stud and retaining screw
    Steel, zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 437.2 Zinc Die-Cast Lockable Hinges, with Countersunk Bores sketch

Part Options / Table

Type

A2x2 bores for countersunk screws
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2dh1h2h3h4h5l3l4m1m2
2.362.360.330.730.300.370.751.380.791.771.421.42

Build & Price

3D Product Configurator
Material

Width l1
Length l2
Type

Color
SR
SW

Selected Part

Total US Dollars (net)
$31.64
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$31.64
100249$29.00
250499$26.37
≥ 500$23.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.422 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.