GN 439.5 Vibration Damping Leveling Feet Stainless Steel, Threaded Stud Type, with Rubber Pad

Photo

GN 439.5 Stainless Steel Vibration Damping Leveling Feet, Threaded Stud Type, with Rubber Pad
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Vibration damping leveling feet GN 439.5 are typically installed on smaller machines, systems or devices.

The rubber pad provides a damping and noise reducing effect as well as protects surfaces from damage. They are also designed such that the threaded stud can absorb compressive forces. This is necessary because the mounting plate is not evenly supported during leveling.

The stable rivet connection between the threaded stud and the mounting plate allows the introduced forces to be reliably transmitted to the rubber pad.

Specification

Stud / plate
Stainless steel AISI 304


Rubber pad
Acrylonitrile butadiene rubber (NBR)

  • Vulcanized
  • Black
  • Temperature resistant up to 248 °F (120 °C)
  • Hardness Shore A Hard70

RoHS

On request

Other stud diameters and lengths

Technical drawing

3D
Hide technical drawing
GN 439.5 Stainless Steel Vibration Damping Leveling Feet, Threaded Stud Type, with Rubber Pad sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2Length lhsA/F
in mm
Static load
0.75M 61.181.770.550.06353.95 lbf (240 N)
0.98M 61.181.770.630.063121 lbf (540 N)
1.26M 81.572.560.710.084189 lbf (840 N)
1.50M 81.572.560.790.084207 lbf (920 N)
1.97M 101.772.760.870.105562 lbf (2500 N)
2.52M 101.772.761.020.105832 lbf (3700 N)

Build & Price

3D Product Configurator
Diameter d1
Thread d2
Length l
Hardness

Selected Part

Total US Dollars (net)
$6.84
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$6.84
100249$6.27
250499$5.70
≥ 500$5.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.