GN 5299 Carabiners Steel / Stainless Steel

Photo

GN 5299 Steel / Stainless Steel Carabiners Type: C - Open eye
Material: A4 - Stainless steel
Type: C - Open eye
Material: A4 - Stainless steel
GN 5299 Steel / Stainless Steel Carabiners Type: C - Open eye
Material: A4 - Stainless steel GN 5299 Steel / Stainless Steel Carabiners Type: C - Open eye
Material: ST - Steel GN 5299 Steel / Stainless Steel Carabiners Type: E - Closed eye
Material: A4 - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Carabiners GN 5299 are used, for example, to connect tools or other components quickly and without tools or to secure them against loss. The carabiner is opened by hand and closes automatically by a concealed spring when released.

The eye of type E, which is fitted with a pressed-in, closed round thimble, enables captive mounting of the carabiners, e.g. by means of an appropriately pressed retaining cable.

Carabiners GN 5299 must not be used for lifting loads or lashing. The data on load capacity are approximate values to the exclusion of any liability.

Specification

SteelST
Zinc platedZB


Stainless steelA4
Plain finishBL


RoHS

Accessory

Key Rings GN 111.3

Technical drawing

3D
Hide technical drawing
GN 5299 Steel / Stainless Steel Carabiners sketch

Part Options / Table

Type

COpen eye
E*Closed eye
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length l
Type C

Type E
b
Type E
d1
Type C

Type E
d2
min.
d3f
min.
m
min.
Static load ≈
1.57--0.24-0.430.160.180.20112 lbf (500 N)
1.971.970.210.310.240.590.200.220.28270 lbf (1200 N)
2.362.360.250.350.280.670.240.260.31270 lbf (1200 N)
* Only available in stainless steel

Build & Price

3D Product Configurator
Type


Length l (Type C)
Length l (Type E)
Material


Finish

Selected Part

Total US Dollars (net)
$0.72
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.72
100249$0.66
250499$0.60
≥ 500$0.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 5299-C-40-ST-ZBGN 5299-C-40-A4-BLGN 5299-C-50-ST-ZBGN 5299-C-50-A4-BLGN 5299-E-50-A4-BLGN 5299-C-60-ST-ZBGN 5299-C-60-A4-BLGN 5299-E-60-A4-BL

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.