GN 53.2 Retaining Magnets Neodymium, Iron, Boron (NdFeB), Housing Plastic

Photo

GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic Color: SW - Black, RAL 9004
Color: SW - Black, RAL 9004
GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic Color: SW - Black, RAL 9004 GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic Color: GR - Gray, RAL 7040 GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic Color: RT - Red, RAL 3031 GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic Color: WS - White, RAL 9003

Product description

Information

Retaining magnets GN 53.2 work in combination with the flat, rectangular plastic housing as a system for holding documents, templates, drawings etc. that are used in technical environments.

The neodymium magnets used are characterized by a high retaining force.

Specification

Magnet material
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 176 °F (80 °C)


Housing
Plastic

  • White, RAL 9003WSWS
  • Gray, RAL 7040GRGR
  • Black, RAL 9004SWSW
  • Red, RAL 3031RTRT

RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1

On request

Other colors
Magnet material hard ferrite
With custom imprint

Technical drawing

3D
Hide technical drawing
GN 53.2 Neodymium, Iron, Boron Retaining Magnets, Housing Plastic sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Length lbhNominal magnetic force
2.170.890.3310.79 lbf (48 N)

Build & Price

3D Product Configurator
Magnet material

Length l
Color
GR
RT
SW
WS

Selected Part

Total US Dollars (net)
$4.76
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$4.76
2549$4.37
5099$3.97
≥ 100$3.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.055 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 53.2-ND-55-WSGN 53.2-ND-55-GRGN 53.2-ND-55-SWGN 53.2-ND-55-RT

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.