GN 5336 Star Knobs Aluminum, with Tapped or Plain Bore

Photo

GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore
Finish: PL - Polished finish
Type: E - With tapped blind bore
Finish: PL - Polished finish
GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore
Finish: PL - Polished finish GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: C - With plain blind bore, tol. H7
Finish: MT - Matte, tumbled finish GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: C - With plain blind bore, tol. H7
Finish: PL - Polished finish GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: D - With tapped through bore
Finish: MT - Matte, tumbled finish GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: D - With tapped through bore
Finish: PL - Polished finish GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore Type: E - With tapped blind bore
Finish: MT - Matte, tumbled finish

Product description

Information

Star knobs GN 5336 are forged; therefore, a close grain structure is maintained providing a high tensile strength and a smooth surface.

Casting flash is eliminated through high quality production techniques.

Original ELESA design, now produced in metal in agreement with ELESA S.p.A.

Specification

Aluminum

  • Matte, tumbled finishMT
    Flash mark not visible
  • Polished finishPL
    (only available in metric sizes)

RoHS

On request

Special threads, bores, or threaded studs in matte finish only
Other modifications such as cross holes and set screw holes

Technical drawing

3D
Hide technical drawing
GN 5336 Aluminum Star Knobs, with Tapped or Plain Bore sketch

Part Options / Table

Type

CWith plain blind bore, tol. H7
DWith tapped through bore
EWith tapped blind bore
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E


Type D / Type E
d3 +0.001
Bore
Type C
d4 +0.02h1 h2t1
min.
t2
1.571/4 x 205/16 x 18--0.550.980.490.590.51
1.975/16 x 183/8 x 16--0.711.260.630.710.63
2.363/8 x 161/2 x 13--0.791.570.790.870.79
2.761/2 x 135/8 x 11--0.981.810.911.100.79
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
Type E


Type D / Type E
d3 +0.001
Bore
Type C
d4 +0.02h1 h2t1
min.
t2
1.57M 6M 8B 80.550.980.490.590.51
1.97M 8M 10B 100.711.260.630.710.63
2.36M 10M 12B 120.791.570.790.870.79
2.76M 12M 16B 160.981.810.911.100.79

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2

Inch


Metric


Bore d3
Type



Finish

GN 110 Cross Holes (Special Order) - Metric

GN 110 Zeichnung
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

GN 110 Zeichnung
Show / Hide columns
d1 / sd2 +0.003/-0.001d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total US Dollars (net)
$7.76
In Stock: 294
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.76
100249$7.11
250499$6.47
≥ 500$5.82
Prop 65: Compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.