GN 54.2 Retaining Magnets Samarium, Cobalt (SmCo) / Neodymium, Iron, Boron (NdFeB), Housing Brass, with Fitting Tolerance

Photo

GN 54.2 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, with Tapped Blind Hole, with Fitting Tolerance Magnet material: SC - SmCo
Magnet material: SC - SmCo
GN 54.2 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, with Tapped Blind Hole, with Fitting Tolerance Magnet material: SC - SmCo GN 54.2 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, with Tapped Blind Hole, with Fitting Tolerance Magnet material: ND - NdFeB

Product description

Information

Retaining magnets GN 54.2, in combination with the brass housing, the iron poles, and the plastic insulation, form a system that shields and strengthens the magnet for optimal transmission of the magnetic flux onto the magnetic surface.

This special assembly is also known as a "sandwich magnet".

* Mounting this retaining magnet directly in steel components will create a magnetic short circuit, which reduces the magnetic force by up to 15 %. To avoid this, the distance k between the brass housing and the steel component or installation hole should be maintained.

Specification

Magnet materials

  • SmCoSC
    Samarium, cobalt
    Temperature resistant up to 392 °F (200 °C)
  • NdFeBND
    Neodymium, iron, boron
    Temperature resistant up to 176 °F (80 °C)

Housing
Brass


Identification for ND:
Magnetic area colored blue


RoHS

Accessory

Magnet Holding Disks GN 70
Self-Adhesive Disks GN 70.1
Rubber Caps GN 70.2

On request

Housing in stainless steel
Poles in stainless steel
Higher magnetic forces
Temperature resistance up to 536 °F (280 °C)

Technical drawing

3D
Hide technical drawing
GN 54.2 Samarium, Cobalt / Neodymium, Iron, Boron Retaining Magnets, Housing Brass, with Tapped Blind Hole, with Fitting Tolerance sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 d2hk*tNominal magnetic forces
SC

ND
0.2362M 30.787 ±0.0080.060.201.80 lbf (8 N)2.25 lbf (10 N)
0.3150M 30.787 ±0.0080.060.204.95 lbf (22 N)5.62 lbf (25 N)
0.3937M 40.787 ±0.0080.080.288.99 lbf (40 N)10.12 lbf (45 N)
0.5118M 40.787 ±0.0080.100.2813.49 lbf (60 N)15.74 lbf (70 N)
0.6299M 40.984 ±0.0080.120.3128.10 lbf (125 N)33.72 lbf (150 N)
0.7874M 60.984 ±0.0080.160.2456.20 lbf (250 N)62.95 lbf (280 N)
0.9843M 61.378 ±0.0120.200.3189.92 lbf (400 N)101 lbf (450 N)
1.2598M 61.575 ±0.0120.240.24135 lbf (600 N)157 lbf (700 N)

Build & Price

3D Product Configurator
Magnet material


Diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$7.34
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$7.34
2549$6.73
5099$6.12
≥ 100$5.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 54.2-SC-6-M3GN 54.2-ND-6-M3GN 54.2-SC-8-M3GN 54.2-ND-8-M3GN 54.2-SC-10-M4GN 54.2-ND-10-M4GN 54.2-SC-13-M4GN 54.2-ND-13-M4GN 54.2-SC-16-M4GN 54.2-ND-16-M4GN 54.2-SC-20-M6GN 54.2-ND-20-M6GN 54.2-SC-25-M6GN 54.2-ND-25-M6GN 54.2-SC-32-M6GN 54.2-ND-32-M6

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.