GN 581.5 Safety Swivel Lifting Eye Bolts Stainless Steel

Photo

GN 581.5 Stainless Steel Safety Swivel Lifting Eye Bolts
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The bolt of GN 581.5 safety swivel lifting eye bolts is captively mounted in the ring housing, yet rotates freely. This allows the direction of the load to be adjusted and prevents unintentional loosening or overtightening (as it is possible with DIN 580 lifting eye bolts).

These lifting eye bolts offer a high load carrying capacity and are tested to meet high safety standards in all load directions (safety factor 4).

The nominal values for load capacity in the table are for the most extreme loading conditions listed, and are also clearly marked on the ring.

GN 581.5 lifting eye bolts comply with Machinery Directive 2006/42/EG and are BG tested.

The integrated RFID transponder clearly marks and identifies the lifting point, e.g. during the prescribed regular inspection.

The hex socket bolt cannot be removed from the ring.

The operating instruction contains further guidelines and is included with every lifting eye bolts (see also at www.jwwinco.com/en-us/service/downloads).

Specification

Ring
Stainless steel AISI 316LN

  • Forged
  • 100% electromagnetic tensile tested according to EN 1677
  • Plain finish

Threaded socket head bolt
Stainless steel AISI 316LN


RoHS

Technical drawing

3D
Hide technical drawing
GN 581.5 Stainless Steel Safety Swivel Lifting Eye Bolts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Thread
d2d3d4d5hk1k2Length lNominal load (WLL)
in metric tons
M 120.711.181.261.182.240.472.200.710.5 t [5 kN]
M 160.871.421.501.382.600.552.560.941.0 t [10 kN]
M 201.081.691.851.573.030.632.911.182.0 t [20 kN]
M 241.302.012.201.893.700.753.621.382.5 t [25 kN]

Build & Price

3D Product Configurator
Thread d1

Safety Notes

Referring to document: Application and Safety Notes
The loads in brackets refer to the load capacity of the corresponding Lifting Eye Bolts DIN 580. If this value is not indicated, the use of DIN 580 lifting eye bolts is not permitted!
The screw-on surface of the GN 581.5 lifting eye bolts must be plane and at a right angle to the threaded hole; the countersunk must be ≤ the nominal diameter of the thread.
When screwed in, the collar of the bolt must fit firmly (do not use washers) and the ring housing must rotate freely by 360°.
Before applying the load, turn the lifting eye bolt in the direction of the load. The lifting eye bolt is not suitable for rotary movements under load.
The specified load values apply to a minimum screw-in length of 1.5 × nominal thread with a minimum tensile strength of 37 kp/mm², at an operating temperature of -40 °F to +536 °F (-40 °C to +280 °C). Load bearing capacity under different conditions on request.
The operating instructions contains further guidelines and is included with every eye bolt.

Selected Part

Total US Dollars (net)
$212.81
In Stock: 32
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$212.81
59$195.07
1024$177.34
≥ 25$159.61
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.