GN 6012 Cam Action Indexing Plungers Zinc Die-Cast, Lock-Out

Photo

GN 6012 Zinc Die-Cast Cam Action Indexing Plungers, Lock-Out Type: A - Without lock nut
Type: A - Without lock nut
GN 6012 Zinc Die-Cast Cam Action Indexing Plungers, Lock-Out Type: A - Without lock nut GN 6012 Zinc Die-Cast Cam Action Indexing Plungers, Lock-Out Type: AK - With lock nut

Product description

Information

Cam action indexing plungers GN 6012 are best utilized in applications where the pin may need to be retracted periodically. By rotating the lever arm 180° the plunger pin is withdrawn. The notch allows for safe positioning while the plunger pin is held in the retracted position.

These zinc die-cast indexing plungers are economically priced.

Specification

Threaded body
Zinc die-cast, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Lever arm
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut
Steel, zinc plated, blue passivated finish
ANSI / ASME B18.2.2


RoHS

Technical drawing

3D
Hide technical drawing
GN 6012 Zinc Die-Cast Cam Action Indexing Plungers, Lock-Out sketch

Part Options / Table

Type

AWithout lock nut
AKWith lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
l1d2
Thread
l2l3l4A/FMax. tightening torque
in Nm
Spring load ≈
Initial

End
0.1560.2345/16 x 181.4920.6300.7870.3820.90 lbf (4 N)2.81 lbf (12.5 N)
0.1870.3123/8 x 161.6890.7520.9840.5041.12 lbf (5 N)4.05 lbf (18 N)
0.2500.3751/2 x 131.9090.8660.9840.56131.35 lbf (6 N)5.62 lbf (25 N)
0.3120.4685/8 x 112.3391.0001.1810.69171.91 lbf (8.5 N)8.54 lbf (38 N)
0.3750.4685/8 x 112.3391.0001.1810.69172.14 lbf (9.5 N)8.54 lbf (38 N)

Build & Price

3D Product Configurator
Pin diameter d1
Stroke l1
Thread d2
Type


Selected Part

Total US Dollars (net)
$7.75
In Stock: 35
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.75
100249$7.10
250499$6.46
≥ 500$5.81
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.019 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.