GN 605 Socket Set Screws Stainless Steel, with Full / Flat / Serrated Ball Point End

Photo

GN 605 Stainless Steel Socket Set Screws, with Full / Flat / Serrated Ball Point End Type: AN - Full ball
Type: AN - Full ball
GN 605 Stainless Steel Socket Set Screws, with Full / Flat / Serrated Ball Point End Type: AN - Full ball GN 605 Stainless Steel Socket Set Screws, with Full / Flat / Serrated Ball Point End Type: BN - Flat ball GN 605 Stainless Steel Socket Set Screws, with Full / Flat / Serrated Ball Point End Type: VRN - Flat ball, with swivel limiting stop, serrated
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 605 socket set screws with full ball point (type AN) are used in applications where a ball point contact is required.

The flat faced moveable ball (type BN) allows the clamping or supporting of non-parallel surfaces. Indentation on the workpiece is eliminated and the workpiece does not alter its position during clamping.

Socket set screws with safety twist ball (types VN and VRN) are designed so the flat faced ball cannot twist more than a maximum of 9 degrees. This allows full clamping of the flat faced ball at all times.

Specification

Body
Stainless steel AISI 304


Ball
Stainless steel AISI 440C
Hardened


RoHS

Technical drawing

3D
Hide technical drawing
GN 605 Stainless Steel Socket Set Screws, with Full / Flat / Serrated Ball Point End sketch

Part Options / Table

Type

ANFull ball
BNFlat ball
VNFlat ball, with swivel limiting stop
VRNFlat ball, with swivel limiting stop, serrated
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Type AN
Type BN

Type VN
Type VRN
l1
Nominal length
d2d3l2l3l4A/FStatic load
Type AN / Type BN
6 x 32*-0.250-0.0780.0610.024--0.063364 lbf (1620 N)
8 x 32-0.375-0.0940.0750.0300.0118-0.078459 lbf (2040 N)
10 x 24-0.5000.6250.1250.1030.0390.0150-0.094674 lbf (3000 N)
10 x 32-0.5000.6250.1250.1030.0390.0150-0.094674 lbf (3000 N)
1/4 x 20-0.5000.6250.1560.1240.0490.0236-0.1251012 lbf (4500 N)
5/16 x 18-0.7500.8750.2190.1720.0670.0314-0.1562023 lbf (9000 N)
3/8 x 16-0.6250.7500.2660.2100.0790.0314-0.1873237 lbf (14400 N)
1/2 x 13-0.7501.5000.3440.2660.1020.0393-0.2504047 lbf (18000 N)
* This size is only available in type AN
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type AN
Type BN

Type VN
Type VRN
l1
Nominal length
d2d3l2l3l4A/FStatic load
Type AN / Type BN
M 4-0.2360.3940.630--0.0980.0790.0310.0118-0.079459 lbf (2040 N)
M 5-0.3150.4720.787--0.1180.0980.0390.0157-0.098674 lbf (3000 N)
M 6M 60.3940.6300.7870.984-0.1570.1260.0510.02360.020.1181012 lbf (4500 N)
M 8M 80.3940.4720.7870.9841.1810.2170.1770.0710.03150.020.1572023 lbf (9000 N)
M 10M 100.4720.6300.7870.9841.3780.2760.2360.0910.03150.020.1973237 lbf (14400 N)
M 12M 120.6300.7871.1811.575-0.3350.2830.1100.03940.030.2364047 lbf (18000 N)
M 16M 160.7870.9841.3781.969-0.4720.4210.1690.05120.040.3159847 lbf (43800 N)

Build & Price

3D Product Configurator
Thread d1 (Type AN / BN)

Inch


Metric


Thread d1 (Type VN / VRN)
Thread length l1
Type




Selected Part

Total US Dollars (net)
$11.72
In Stock: 190
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$11.72
100249$10.75
250499$9.77
≥ 500$8.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.