GN 611 Long Stroke Spring Plungers Steel / Stainless Steel, with Nose Pin, with Internal Hex

Photo

GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex Type: L - Steel, standard spring load
Type: L - Steel, standard spring load
GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex Type: L - Steel, standard spring load GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex Type: LN - Stainless steel, standard spring load GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex Type: LS - Steel, high spring load GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex Type: LSN - Stainless steel, high spring load
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Long stroke spring plungers GN 611 are used as ejectors, for push-on / push-off applications in the sheet metal industry, as well as for cushioners.

The slot on the nose pin side is provided for blind hole applications. A special mounting tool GN 611.5 is available (see table).

Specification

Type L / LS

  • Housing
    Steel, blackened finish
  • Nose pin
    Steel, blackened finish
    Case-hardened

Type LN / LSN

  • Housing
    Stainless steel AISI 303
  • Nose pin
    Stainless steel AISI 303
    Nitrided

Spring
Steel


Identification of Type LS / LSN
Housing with 2 longitudinal markings


RoHS

Accessory

Installation Tools GN 611.5 (Part no. See Table)

Technical drawing

3D
Hide technical drawing
GN 611 Steel / Stainless Steel Long Stroke Spring Plungers, with Nose Pin, with Internal Hex sketch

Part Options / Table

Type

LSteel, standard spring load
LSSteel, high spring load
LNStainless steel, standard spring load
LSNStainless steel, high spring load
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1w
Compression
d2d3l1l2A/F
Internal
hex
in mm
Spring load ≈
Standard (Type L / LN)
Initial


End

High (Type LS / LSN)
Initial


End
Part number
installation tool
M 100.310.160.311.380.9831.35 lbf (6 N)3.60 lbf (16 N)2.70 lbf (12 N)4.95 lbf (22 N)611.5-M10
M 120.390.220.371.691.3840.90 lbf (4 N)4.05 lbf (18 N)1.57 lbf (7 N)10.34 lbf (46 N)611.5-M12
M 160.390.310.531.891.3861.57 lbf (7 N)5.40 lbf (24 N)2.25 lbf (10 N)9.67 lbf (43 N)611.5-M16
M 160.590.310.532.281.3862.02 lbf (9 N)7.42 lbf (33 N)2.25 lbf (10 N)12.81 lbf (57 N)611.5-M16
M 160.790.310.532.281.3860.90 lbf (4 N)5.17 lbf (23 N)--611.5-M16
M 160.790.310.533.271.386--4.05 lbf (18 N)16.19 lbf (72 N)611.5-M16
M 160.980.310.533.861.3862.92 lbf (13 N)9.22 lbf (41 N)4.50 lbf (20 N)15.74 lbf (70 N)611.5-M16
M 161.180.310.533.861.3862.92 lbf (13 N)10.57 lbf (47 N)4.50 lbf (20 N)17.98 lbf (80 N)611.5-M16
M 161.570.310.535.831.3862.92 lbf (13 N)14.16 lbf (63 N)4.72 lbf (21 N)25.40 lbf (113 N)611.5-M16
M 161.970.310.535.831.3861.57 lbf (7 N)9.67 lbf (43 N)2.92 lbf (13 N)16.86 lbf (75 N)611.5-M16
M 240.590.390.772.361.7783.15 lbf (14 N)19.56 lbf (87 N)8.99 lbf (40 N)43.16 lbf (192 N)611.5-M24

Build & Price

3D Product Configurator
Thread d1
Compression w
Type




Selected Part

Total US Dollars (net)
$38.83
In Stock: 134
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$38.83
100249$35.59
250499$32.36
≥ 500$29.12
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 611-M10-8-LGN 611-M10-8-LSGN 611-M10-8-LNGN 611-M10-8-LSNGN 611-M12-10-LGN 611-M12-10-LSGN 611-M12-10-LNGN 611-M12-10-LSNGN 611-M16-10-LGN 611-M16-10-LSGN 611-M16-10-LNGN 611-M16-10-LSNGN 611-M16-15-LGN 611-M16-15-LSGN 611-M16-15-LNGN 611-M16-15-LSNGN 611-M16-20-LGN 611-M16-20-LNGN 611-M16-20-LSGN 611-M16-20-LSNGN 611-M16-25-LGN 611-M16-25-LSGN 611-M16-25-LNGN 611-M16-25-LSNGN 611-M16-30-LGN 611-M16-30-LSGN 611-M16-30-LNGN 611-M16-30-LSNGN 611-M16-40-LGN 611-M16-40-LSGN 611-M16-40-LNGN 611-M16-40-LSNGN 611-M16-50-LGN 611-M16-50-LSGN 611-M16-50-LNGN 611-M16-50-LSNGN 611-M24-15-LGN 611-M24-15-LSGN 611-M24-15-LNGN 611-M24-15-LSN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.