GN 614.1 Holding Blocks Zinc Die-Cast, for Short Press-Fit Ball Plungers GN 614

Photo

GN 614.1 Zinc Die-Cast Holding Blocks for Short Press-Fit Ball Plungers GN 614 Type: B - Mounting on both sides, without ball plunger
Type: B - Mounting on both sides, without ball plunger
GN 614.1 Zinc Die-Cast Holding Blocks for Short Press-Fit Ball Plungers GN 614 Type: B - Mounting on both sides, without ball plunger GN 614.1 Zinc Die-Cast Holding Blocks for Short Press-Fit Ball Plungers GN 614 Type: L - Mounting on the left, without ball plunger GN 614.1 Zinc Die-Cast Holding Blocks for Short Press-Fit Ball Plungers GN 614 Type: R - Mounting on the right, without ball plunger

Product description

Information

Holding blocks GN 614.1 are used as housings to mount press-fit ball plungers GN 614. Typically used when the drilling of a hole for the mounting of the press-fit ball plunger itself is not advantageous for the application requirement.

Easy assembly using one or two countersunk screws to mount the blocks.

Holding blocks type R, L and B, are not supplied with a ball plunger, giving the ability to mount any of the press-fit ball plungers GN 614 with a diameter of 6 or 8 mm.

Short press-fit ball plungers GN 614 have to be ordered separately.

Specification

Holding block
Zinc die-cast, nickel plated


RoHS

Accessory

Short Press-Fit Ball Plungers GN 614

Technical drawing

3D
Hide technical drawing
GN 614.1 Zinc Die-Cast Holding Blocks for Short Press-Fit Ball Plungers GN 614 sketch

Part Options / Table

Type

LMounting on the left, without ball plunger
RMounting on the right, without ball plunger
BMounting on both sides, without ball plunger
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore for
GN 614 ball plunger
d3
For DIN 7991
countersunk screw
d4 -0..002bh1 ±0.002h2l1 ±0.002l2
0.240.13M 30.1180.330.1670.130.2950.12
0.310.17M 40.1570.410.2070.170.3740.16

Build & Price

3D Product Configurator
Bore diameter d1
Type



Selected Part

Total US Dollars (net)
$1.90
In Stock: 995
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.90
100249$1.74
250499$1.59
≥ 500$1.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.007 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 614.1-6-LGN 614.1-6-RGN 614.1-6-BGN 614.1-8-LGN 614.1-8-RGN 614.1-8-B

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.