GN 6303.1 Quick Release Knurled Nuts Steel, with Tapped Through Bore

Photo

GN 6303.1 Steel Quick Release Knurled Nuts, with Tapped Through Bore Material: ST - Steel

Product description

Information

Quick release knurled nuts GN 6303.1 are used in such applications where the nut has to be completely removed after the releasing operation and mounted again rapidly for re-clamping.

The nut is tilted over the threaded spindle. When in position, the nut is brought into a straight position for mating of the two threads on the nut and spindle. The nut will then have to be turned only by a fraction of a rotation to achieve clamping.

Functional safety exists only if the clamping surface lies at a right angle to the threaded bolt.

Specification

Steel

  • Property class 5
  • Blackened finish

Quick Release Knurled Nuts


RoHS

Technical drawing

3D
Hide technical drawing
GN 6303.1 Steel Quick Release Knurled Nuts, with Tapped Through Bore sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4hk
M 50.790.550.210.470.31
M 60.940.630.260.550.39
M 81.180.790.340.670.47
M 101.421.100.430.790.55
M 121.571.260.510.940.63

Build & Price

3D Product Configurator
Thread d1

Selected Part

Total US Dollars (net)
$7.72
In Stock: 23
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.72
100249$7.07
250499$6.43
≥ 500$5.79
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.047 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.