GN 6305.1 Quick Release Toggle Nuts Steel, Tapped Type

Photo

GN 6305.1 Steel Quick Release Toggle Nuts, Tapped Type

Product description

Information

Quick release toggle nuts GN 6305.1 are used in applications where the knob has to be completely removed after the releasing operation and replaced rapidly for re-clamping.

Place the toggle nut onto the threaded bolt at an oblique angle and straighten out at the desired clamping position. During the clamping action, it engages into the threads of the bolt.

Specification

Body
SteelST, zinc plated, blue passivated finish
Toggle arms
Butt-welded
Quick Release Toggle Nuts


RoHS

On request

Stainless steel version

Technical drawing

3D
Hide technical drawing
GN 6305.1 Steel Quick Release Toggle Nuts, Tapped Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4l1l2l3
M 100.940.410.312.681.180.79
M 121.020.510.353.231.420.96
M 161.260.670.393.861.771.26

Build & Price

3D Product Configurator
Thread d1
Material

Selected Part

Total US Dollars (net)
$22.78
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$22.78
100249$20.88
250499$18.99
≥ 500$17.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.220 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.