GN 631 Thrust Pads Plastic, for Standard Parts with Ball End

Photo

GN 631 Plastic Thrust Pads, for Standard Parts with Ball End

Product description

Information

Thrust pads GN 631 are used for clamping and pressing when surfaces must be protected against damage. Depending on the application, various standard parts with ball end are available as accessories.

Together with the thrust pad, the ball end forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface.

The ball end snaps securely into the thrust pad and can be removed again if needed.

Specification

Plastic, Polyacetal (POM)

  • Operating temperature up to 176 °F (80 °C)
  • Black, matte finish

RoHS

Accessory

Grub Screws GN 632.1 (Steel)
Grub Screws GN 632.5 (Stainless Steel)
Adjustable Levers GN 306
Star Knobs GN 6336.11
Hollow Knurled Screws GN 421.11
Hollow Knurled Knobs GN 7336.5
Toggle Clamp Spindle Assemblies GN 903 (Steel)
Toggle Clamp Spindle Assemblies GN 903 (Stainless Steel)
Hex Head Screws GN 933.5

Technical drawing

3D
Hide technical drawing
GN 631 Plastic Thrust Pads, for Standard Parts with Ball End sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4
Metric thread size

Inch thread size
e ≈h1h2
0.590.180.34M 61/4 x 20 | 5/16 x 180.140.300.10
0.590.240.34M 83/8 x 160.100.300.10
0.710.180.43M 61/4 x 20 | 5/16 x 180.200.360.10
0.710.240.43M 83/8 x 160.170.360.10
0.710.310.43M 101/2 x 130.150.360.10
0.830.180.50M 61/4 x 20 | 5/16 x 180.240.390.12
0.830.240.50M 83/8 x 160.200.390.12
0.830.310.50M 101/2 x 130.170.390.12
0.830.370.50M 12-0.130.390.12
0.980.180.51M 61/4 x 20 | 5/16 x 180.260.410.12
0.980.240.51M 83/8 x 160.220.410.12
0.980.310.51M 101/2 x 130.180.410.12
0.980.370.51M 12-0.140.410.12
1.260.180.55M 61/4 x 20 | 5/16 x 180.280.430.12
1.260.240.55M 83/8 x 160.240.430.12
1.260.310.55M 101/2 x 130.200.430.12
1.260.370.55M 12-0.170.430.12
1.570.240.63M 83/8 x 160.310.510.16
1.570.310.63M 101/2 x 130.280.510.16
1.570.370.63M 12-0.240.510.16
1.970.240.63M 83/8 x 160.410.610.16
1.970.310.63M 101/2 x 130.370.610.16
1.970.370.63M 12-0.340.610.16

Build & Price

3D Product Configurator
Outer diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$1.02
In Stock: 1195
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$1.02
250499$0.94
500999$0.85
≥ 1000$0.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 631-15-4,5GN 631-15-6,1GN 631-18-4,5GN 631-18-6,1GN 631-18-7,8GN 631-21-4,5GN 631-21-6,1GN 631-21-7,8GN 631-21-9,4GN 631-25-4,5GN 631-25-6,1GN 631-25-7,8GN 631-25-9,4GN 631-32-4,5GN 631-32-6,1GN 631-32-7,8GN 631-32-9,4GN 631-40-6,1GN 631-40-7,8GN 631-40-9,4GN 631-50-6,1GN 631-50-7,8GN 631-50-9,4

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.