GN 6311.4 Leveling Feet Steel, with or without Plastic / Rubber Cap

Photo

GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap Type: G - With plastic cap, gliding
Type: G - With plastic cap, gliding
GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap Type: G - With plastic cap, gliding GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap Type: N - Without cap GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap Type: R - With rubber cap, non-skid

Product description

Information

Leveling feet GN 6311.4 are used to set up and level devices and fixtures.

The tip diameter d3 is smaller than the diameter of the threaded stud, allowing them to be screwed into position from the tip side. The tip is easily inserted into the base, with the retaining spring ensuring that the assembly is secure in axial direction.

The values for static load capacity listed in the table refer to a purely vertical load to the base. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.

Specification

Base / threaded stud
Steel

  • Property class 5.8
  • Zinc plated, blue passivated finish

Retaining spring
Stainless steel AISI 301


Type G
Plastic cap
Technopolymer (Polyacetal POM)
White, RAL 9001, natural color


Type R
Rubber cap
Elastomer (TPE) ≈ 73 Shore A
Black


RoHS

Technical drawing

3D
Hide technical drawing
GN 6311.4 Steel Leveling Feet, with or without Plastic / Rubber Cap sketch

Part Options / Table

Type

NWithout cap
GWith plastic cap, gliding
RWith rubber cap, non-skid
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type N / R

Type G
d2l1 ≈d3l2l3sA/F
in mm
Static load
(see Information)
Type N / G


Type R
1.971.97M 101.461.852.242.83-0.310.490.450.0852923 lbf (13 kN)1124 lbf (5 kN)
1.971.97M 121.612.012.402.803.580.310.490.450.0862923 lbf (13 kN)1124 lbf (5 kN)
1.971.97M 162.322.723.504.49-0.470.570.530.0886744 lbf (30 kN)1124 lbf (5 kN)
2.362.36M 162.322.723.504.49-0.470.570.530.0886744 lbf (30 kN)1574 lbf (7 kN)
2.362.36M 203.073.464.455.43-0.610.650.610.081011240 lbf (50 kN)1574 lbf (7 kN)
3.15-M 162.322.723.504.49-0.470.750.710.1086744 lbf (30 kN)2698 lbf (12 kN)
3.15-M 203.073.464.455.43-0.610.830.790.101011240 lbf (50 kN)2698 lbf (12 kN)
3.94-M 162.322.723.504.49-0.470.870.790.1286744 lbf (30 kN)4271 lbf (19 kN)
3.94-M 203.073.464.455.43-0.610.940.910.121011240 lbf (50 kN)4271 lbf (19 kN)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type



Selected Part

Total US Dollars (net)
$23.51
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$23.51
2549$21.55
5099$19.59
≥ 100$17.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.319 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6311.4-50-M10-37-NGN 6311.4-50-M10-37-GGN 6311.4-50-M10-37-RGN 6311.4-50-M10-47-NGN 6311.4-50-M10-47-GGN 6311.4-50-M10-47-RGN 6311.4-50-M10-57-NGN 6311.4-50-M10-57-GGN 6311.4-50-M10-57-RGN 6311.4-50-M10-72-NGN 6311.4-50-M10-72-GGN 6311.4-50-M10-72-RGN 6311.4-50-M12-41-NGN 6311.4-50-M12-41-GGN 6311.4-50-M12-41-RGN 6311.4-50-M12-51-NGN 6311.4-50-M12-51-GGN 6311.4-50-M12-51-RGN 6311.4-50-M12-61-NGN 6311.4-50-M12-61-GGN 6311.4-50-M12-61-RGN 6311.4-50-M12-71-NGN 6311.4-50-M12-71-GGN 6311.4-50-M12-71-RGN 6311.4-50-M12-91-NGN 6311.4-50-M12-91-GGN 6311.4-50-M12-91-RGN 6311.4-50-M16-59-NGN 6311.4-50-M16-59-GGN 6311.4-50-M16-59-RGN 6311.4-50-M16-69-NGN 6311.4-50-M16-69-GGN 6311.4-50-M16-69-RGN 6311.4-50-M16-89-NGN 6311.4-50-M16-89-GGN 6311.4-50-M16-89-RGN 6311.4-50-M16-114-NGN 6311.4-50-M16-114-GGN 6311.4-50-M16-114-RGN 6311.4-60-M16-59-NGN 6311.4-60-M16-59-GGN 6311.4-60-M16-59-RGN 6311.4-60-M16-69-NGN 6311.4-60-M16-69-GGN 6311.4-60-M16-69-RGN 6311.4-60-M16-89-NGN 6311.4-60-M16-89-GGN 6311.4-60-M16-89-RGN 6311.4-60-M16-114-NGN 6311.4-60-M16-114-GGN 6311.4-60-M16-114-RGN 6311.4-60-M20-78-NGN 6311.4-60-M20-78-GGN 6311.4-60-M20-78-RGN 6311.4-60-M20-88-NGN 6311.4-60-M20-88-GGN 6311.4-60-M20-88-RGN 6311.4-60-M20-113-NGN 6311.4-60-M20-113-GGN 6311.4-60-M20-113-RGN 6311.4-60-M20-138-NGN 6311.4-60-M20-138-GGN 6311.4-60-M20-138-RGN 6311.4-80-M16-59-NGN 6311.4-80-M16-59-RGN 6311.4-80-M16-69-NGN 6311.4-80-M16-69-RGN 6311.4-80-M16-89-NGN 6311.4-80-M16-89-RGN 6311.4-80-M16-114-NGN 6311.4-80-M16-114-RGN 6311.4-80-M20-78-NGN 6311.4-80-M20-78-RGN 6311.4-80-M20-88-NGN 6311.4-80-M20-88-RGN 6311.4-80-M20-113-NGN 6311.4-80-M20-113-RGN 6311.4-80-M20-138-NGN 6311.4-80-M20-138-RGN 6311.4-100-M16-59-NGN 6311.4-100-M16-59-RGN 6311.4-100-M16-69-NGN 6311.4-100-M16-69-RGN 6311.4-100-M16-89-NGN 6311.4-100-M16-89-RGN 6311.4-100-M16-114-NGN 6311.4-100-M16-114-RGN 6311.4-100-M20-78-NGN 6311.4-100-M20-78-RGN 6311.4-100-M20-88-NGN 6311.4-100-M20-88-RGN 6311.4-100-M20-113-NGN 6311.4-100-M20-113-RGN 6311.4-100-M20-138-NGN 6311.4-100-M20-138-R

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.