GN 632.5 Grub Screws Stainless Steel, with Ball End, for Thrust Pads

Photo

GN 632.5 Stainless Steel Grub Screws, with Ball End, for Thrust Pads
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Grub screws GN 632.1 with ball end are used with thrust pads GN 631, GN 631.2 and GN 631.5 for clamping and pressing.

Together with the thrust pad, the ball thrust point forms a ball joint that adapts to clamping surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface. The ball diameter d2 is smaller than the core diameter of the thread, with the effect that the grub screw can be screwed in on the ball side.

The ball end snaps securely into the respective thrust pad and can be removed again if needed.

Specification

Stainless steel AISI 303


RoHS

Accessory

Thrust Pads GN 631 (Plastic)
Thrust Pads GN 631.2 (NBR)
Thrust Pads GN 631.5 (Stainless Steel)

Technical drawing

3D
Hide technical drawing
GN 632.5 Stainless Steel Grub Screws, with Ball End, for Thrust Pads sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Length ld2 +0.002A/FSuitable for thrust pad GN 631 / GN 631.5
d1 - e (millimeter)
1/4 x 201.181.571.97-0.1771/815 - 3.618 - 5.221 - 625 - 6.532 - 7--
5/16 x 180.981.571.972.480.1771/815 - 3.618 - 5.221 - 625 - 6.532 - 7--
3/8 x 161.571.972.483.150.2403/1615 - 2.518 - 4.221 - 525 - 5.532 - 640 - 850 - 10.4
1/2 x 131.572.483.153.940.3073/1618 - 3.821 - 4.325 - 4.632 - 540 - 750 - 9.3-
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2 +0.002A/FSuitable for thrust pad GN 631 / GN 631.5
d1 - e (millimeter)
M 61.181.571.97-0.177315 - 3.618 - 5.221 - 625 - 6.532 - 7--
M 80.981.571.972.480.240415 - 2.518 - 4.221 - 525 - 5.532 - 640 - 850 - 10.4
M 101.571.972.483.150.307518 - 3.821 - 4.325 - 4.632 - 540 - 750 - 9.3-
M 121.572.483.153.940.370621 - 3.425 - 3.632 - 4.240 - 6.250 - 8.7--

Build & Price

3D Product Configurator
Thread d1

Inch


Metric


Length l

Selected Part

Total US Dollars (net)
$3.60
In Stock: 5130
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$3.60
250499$3.30
500999$3.00
≥ 1000$2.70
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.008 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 632.5-1/4x20-30GN 632.5-1/4x20-40GN 632.5-1/4x20-50GN 632.5-5/16x18-25GN 632.5-5/16x18-40GN 632.5-5/16x18-50GN 632.5-5/16x18-63GN 632.5-3/8x16-40GN 632.5-3/8x16-50GN 632.5-3/8x16-63GN 632.5-3/8x16-80GN 632.5-1/2x13-40GN 632.5-1/2x13-63GN 632.5-1/2x13-80GN 632.5-1/2x13-100GN 632.5-M6-30GN 632.5-M6-40GN 632.5-M6-50GN 632.5-M8-25GN 632.5-M8-40GN 632.5-M8-50GN 632.5-M8-63GN 632.5-M10-40GN 632.5-M10-50GN 632.5-M10-63GN 632.5-M10-80GN 632.5-M12-40GN 632.5-M12-63GN 632.5-M12-80GN 632.5-M12-100

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.