GN 638 Ball Jointed Leveling Feet Steel Grub Screw, with Plastic Thrust Pad

Photo

GN 638 Steel Ball Jointed Leveling Feet, with Plastic Thrust Pad

Product description

Information

Ball jointed leveling feet GN 638 are used for installing and leveling devices or for pressing and clamping.
The plastic thrust pad prevents damage to sensitive surfaces.

Together with the thrust pad, the ball thrust point forms a ball joint that adapts to mounting surfaces that are uneven or not perpendicular to the screw axis. It also prevents the clamping surface from rotating when the thrust pad is in contact with the clamping surface.

The ball jointed leveling feet are supplied unassembled. The ball end of the threaded stud can be easily pressed into the thrust pad and removed again if needed. The ball diameter d3 is smaller than the core diameter of the thread, with the effect that the threaded stud can be screwed in on the ball side.

The indicated static load serves as a guide value; a corresponding safety factor must be additionally taken into account depending on the application.

Specification

Thrust pad
Plastic, Polyacetal (POM)
Operating temperature up to 176 °F (80 °C)
Black, matte finish


Grub screw
SteelST
Property class 5.8
Blackened finish


RoHS

Accessory

Threaded Mounting Plates GN 349
Threaded Tube Ends EN 448

Technical drawing

3D
Hide technical drawing
GN 638 Steel Ball Jointed Leveling Feet, with Plastic Thrust Pad sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2l1d3l2A/FStatic load Fs
(See information)
0.591/4 x 201.021.421.81-0.180.301/8787 lbf (3.5 kN)
0.595/16 x 180.791.381.772.280.180.301/8787 lbf (3.5 kN)
0.713/8 x 161.341.732.242.910.240.363/16787 lbf (3.5 kN)
0.833/8 x 161.341.732.242.910.240.393/16787 lbf (3.5 kN)
0.831/2 x 131.342.242.913.700.310.393/16787 lbf (3.5 kN)
0.983/8 x 161.341.732.242.910.240.413/16787 lbf (3.5 kN)
0.981/2 x 131.342.242.913.700.310.413/16787 lbf (3.5 kN)
1.263/8 x 161.341.732.242.910.240.433/16787 lbf (3.5 kN)
1.261/2 x 131.342.242.913.700.310.433/16787 lbf (3.5 kN)
1.573/8 x 161.341.732.242.910.240.513/16787 lbf (3.5 kN)
1.571/2 x 131.342.242.913.700.310.513/16787 lbf (3.5 kN)
1.973/8 x 161.341.732.242.910.240.513/16787 lbf (3.5 kN)
1.971/2 x 131.342.242.913.700.310.513/16787 lbf (3.5 kN)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2l1d3l2A/FStatic load Fs
(See information)
0.59M 61.021.421.81-0.180.303787 lbf (3.5 kN)
0.59M 80.791.381.772.280.240.304787 lbf (3.5 kN)
0.71M 61.021.421.81-0.180.363787 lbf (3.5 kN)
0.71M 80.791.381.772.280.240.364787 lbf (3.5 kN)
0.71M 101.341.732.242.910.310.365787 lbf (3.5 kN)
0.83M 61.021.421.81-0.180.393787 lbf (3.5 kN)
0.83M 80.791.381.772.280.240.394787 lbf (3.5 kN)
0.83M 101.341.732.242.910.310.395787 lbf (3.5 kN)
0.83M 121.342.242.913.700.370.396787 lbf (3.5 kN)
0.98M 61.021.421.81-0.180.413787 lbf (3.5 kN)
0.98M 80.791.381.772.280.240.414787 lbf (3.5 kN)
0.98M 101.341.732.242.910.310.415787 lbf (3.5 kN)
0.98M 121.342.242.913.700.370.416787 lbf (3.5 kN)
1.26M 61.021.421.81-0.180.433787 lbf (3.5 kN)
1.26M 80.791.381.772.280.240.434787 lbf (3.5 kN)
1.26M 101.341.732.242.910.310.435787 lbf (3.5 kN)
1.26M 121.342.242.913.700.370.436787 lbf (3.5 kN)
1.57M 80.791.381.772.280.240.514787 lbf (3.5 kN)
1.57M 101.341.732.242.910.310.515787 lbf (3.5 kN)
1.57M 121.342.242.913.700.370.516787 lbf (3.5 kN)
1.97M 80.791.381.772.280.240.614787 lbf (3.5 kN)
1.97M 101.341.732.242.910.310.615787 lbf (3.5 kN)
1.97M 121.342.242.913.700.370.616787 lbf (3.5 kN)

Build & Price

3D Product Configurator
Outer diameter d1
Thread d2

Inch


Metric


Stud length l1
Material

Selected Part

Total US Dollars (net)
$3.07
In Stock: 150
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249$3.07
250499$2.82
500999$2.56
≥ 1000$2.30
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.011 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 638-15-1/4x20-26-STGN 638-15-1/4x20-36-STGN 638-15-1/4x20-46-STGN 638-15-5/16x18-20-STGN 638-15-5/16x18-35-STGN 638-15-5/16x18-45-STGN 638-15-5/16x18-58-STGN 638-18-3/8x16-34-STGN 638-18-3/8x16-44-STGN 638-18-3/8x16-57-STGN 638-18-3/8x16-74-STGN 638-21-3/8x16-34-STGN 638-21-3/8x16-44-STGN 638-21-3/8x16-57-STGN 638-21-3/8x16-74-STGN 638-21-1/2x13-34-STGN 638-21-1/2x13-57-STGN 638-21-1/2x13-74-STGN 638-21-1/2x13-94-STGN 638-25-3/8x16-34-STGN 638-25-3/8x16-44-STGN 638-25-3/8x16-57-STGN 638-25-3/8x16-74-STGN 638-25-1/2x13-34-STGN 638-25-1/2x13-57-STGN 638-25-1/2x13-74-STGN 638-25-1/2x13-94-STGN 638-32-3/8x16-34-STGN 638-32-3/8x16-44-STGN 638-32-3/8x16-57-STGN 638-32-3/8x16-74-STGN 638-32-1/2x13-34-STGN 638-32-1/2x13-57-STGN 638-32-1/2x13-74-STGN 638-32-1/2x13-94-STGN 638-40-3/8x16-34-STGN 638-40-3/8x16-44-STGN 638-40-3/8x16-57-STGN 638-40-3/8x16-74-STGN 638-40-1/2x13-34-STGN 638-40-1/2x13-57-STGN 638-40-1/2x13-74-STGN 638-40-1/2x13-94-STGN 638-50-3/8x16-34-STGN 638-50-3/8x16-44-STGN 638-50-3/8x16-57-STGN 638-50-3/8x16-74-STGN 638-50-1/2x13-34-STGN 638-50-1/2x13-57-STGN 638-50-1/2x13-74-STGN 638-50-1/2x13-94-STGN 638-15-M6-26-STGN 638-15-M6-36-STGN 638-15-M6-46-STGN 638-15-M8-20-STGN 638-15-M8-35-STGN 638-15-M8-45-STGN 638-15-M8-58-STGN 638-18-M6-26-STGN 638-18-M6-36-STGN 638-18-M6-46-STGN 638-18-M8-20-STGN 638-18-M8-35-STGN 638-18-M8-45-STGN 638-18-M8-58-STGN 638-18-M10-34-STGN 638-18-M10-44-STGN 638-18-M10-57-STGN 638-18-M10-74-STGN 638-21-M6-26-STGN 638-21-M6-36-STGN 638-21-M6-46-STGN 638-21-M8-20-STGN 638-21-M8-35-STGN 638-21-M8-45-STGN 638-21-M8-58-STGN 638-21-M10-34-STGN 638-21-M10-44-STGN 638-21-M10-57-STGN 638-21-M10-74-STGN 638-21-M12-34-STGN 638-21-M12-57-STGN 638-21-M12-74-STGN 638-21-M12-94-STGN 638-25-M6-26-STGN 638-25-M6-36-STGN 638-25-M6-46-STGN 638-25-M8-20-STGN 638-25-M8-35-STGN 638-25-M8-45-STGN 638-25-M8-58-STGN 638-25-M10-34-STGN 638-25-M10-44-STGN 638-25-M10-57-STGN 638-25-M10-74-STGN 638-25-M12-34-STGN 638-25-M12-57-STGN 638-25-M12-74-STGN 638-25-M12-94-STGN 638-32-M6-26-STGN 638-32-M6-36-STGN 638-32-M6-46-STGN 638-32-M8-20-STGN 638-32-M8-35-STGN 638-32-M8-45-STGN 638-32-M8-58-STGN 638-32-M10-34-STGN 638-32-M10-44-STGN 638-32-M10-57-STGN 638-32-M10-74-STGN 638-32-M12-34-STGN 638-32-M12-57-STGN 638-32-M12-74-STGN 638-32-M12-94-STGN 638-40-M8-20-STGN 638-40-M8-35-STGN 638-40-M8-45-STGN 638-40-M8-58-STGN 638-40-M10-34-STGN 638-40-M10-44-STGN 638-40-M10-57-STGN 638-40-M10-74-STGN 638-40-M12-34-STGN 638-40-M12-57-STGN 638-40-M12-74-STGN 638-40-M12-94-STGN 638-50-M8-20-STGN 638-50-M8-35-STGN 638-50-M8-45-STGN 638-50-M8-58-STGN 638-50-M10-34-STGN 638-50-M10-44-STGN 638-50-M10-57-STGN 638-50-M10-74-STGN 638-50-M12-34-STGN 638-50-M12-57-STGN 638-50-M12-74-STGN 638-50-M12-94-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.