GN 705 Set Screw Shaft Collars Steel, Blackened Finish

Photo

GN 705 Steel Set Screw Shaft Collars, Blackened Finish Type: A - Slotted set screw with cone point ISO 7434 (DIN 553)
Type: A - Slotted set screw with cone point ISO 7434 (DIN 553)
GN 705 Steel Set Screw Shaft Collars, Blackened Finish Type: A - Slotted set screw with cone point ISO 7434 (DIN 553) GN 705 Steel Set Screw Shaft Collars, Blackened Finish Type: E - Hex socket set screw with cone point DIN 914

Product description

Information

Set screw shaft collars GN 705 essentially comply with the versions of DIN 705. GN 705 also contains a number of practical intermediate sizes in addition to the DIN versions as well as Type E (set screw with internal hex).

The clamping is done radially on the shaft or axle surface. Together with a countersunk hole or a groove on the shaft diameter, the shaft collars can be positioned exactly and, at the same time, damage to the clamping point can be avoided.

The set screw is a standard part of the assembly. A second screw is added for size d1 > 70 mm.

Specification

  • Steel, blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 705 Steel Set Screw Shaft Collars, Blackened Finish sketch

Part Options / Table

Type

ASlotted set screw with cone point ISO 7434 (DIN 553)
EHex socket set screw with cone point DIN 914
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.001d2d3±0.008
0.1970.39M3x40.236
0.2360.47M4x50.315
0.2760.47M4x50.315
0.3150.63M4x60.315
0.3540.71M5x80.394
0.3940.79M5x80.394
0.4330.79M5x80.394
0.4720.87M6x80.472
0.5120.87M6x80.472
0.5510.98M6x80.472
0.5910.98M6x80.472
0.6301.10M6x80.472
0.7091.26M6x80.551
0.7871.26M6x80.551
0.8661.42M6x100.551
0.9451.57M8x120.630
0.9841.57M8x100.630
1.0241.57M8x100.630
1.1021.77M8x120.630
1.1811.77M8x100.630
1.2601.97M8x120.630
1.3391.97M8x120.630
1.3782.20M8x120.630
1.4172.20M8x120.630
1.4962.20M8x120.630
1.5752.48M10x160.709
1.6542.48M10x160.709
1.7722.76M10x160.709
1.8902.76M10x160.709
1.9693.15M10x160.709
2.0473.15M10x160.709
2.1653.15M10x160.709
2.3623.54M10x160.787
2.5593.94M10x200.787
2.7563.94M10x200.787
2.9534.33M12x200.866
3.1504.33M12x200.866

Build & Price

3D Product Configurator
Inner diameter d1
Type


Selected Part

Total US Dollars (net)
$0.85
In Stock: 96
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.85
100249$0.78
250499$0.71
≥ 500$0.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 705-5-AGN 705-5-EGN 705-6-AGN 705-6-EGN 705-7-AGN 705-7-EGN 705-8-AGN 705-8-EGN 705-9-AGN 705-9-EGN 705-10-AGN 705-10-EGN 705-11-AGN 705-11-EGN 705-12-AGN 705-12-EGN 705-13-AGN 705-13-EGN 705-14-AGN 705-14-EGN 705-15-AGN 705-15-EGN 705-16-AGN 705-16-EGN 705-18-AGN 705-18-EGN 705-20-AGN 705-20-EGN 705-22-AGN 705-22-EGN 705-24-AGN 705-24-EGN 705-25-AGN 705-25-EGN 705-26-AGN 705-26-EGN 705-28-AGN 705-28-EGN 705-30-AGN 705-30-EGN 705-32-AGN 705-32-EGN 705-34-AGN 705-34-EGN 705-35-AGN 705-35-EGN 705-36-AGN 705-36-EGN 705-38-AGN 705-38-EGN 705-40-AGN 705-40-EGN 705-42-AGN 705-42-EGN 705-45-AGN 705-45-EGN 705-48-AGN 705-48-EGN 705-50-AGN 705-50-EGN 705-52-AGN 705-52-EGN 705-55-AGN 705-55-EGN 705-60-AGN 705-60-EGN 705-65-AGN 705-65-EGN 705-70-AGN 705-70-EGN 705-75-AGN 705-75-EGN 705-80-AGN 705-80-E

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.