GN 722.1 Cam Action Indexing Plungers Steel, Lock-Out, Weldable

Photo

GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: R - Round, latch with rivet, not removable
Type: R - Round, latch with rivet, not removable
GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: R - Round, latch with rivet, not removable GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: A - Square, latch with rivet, not removable GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: AU - Square, latch with screw, removable GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable Type: RU - Round, latch with screw, removable

Product description

Information

With cam action indexing plungers GN 722.1, the latch pin is withdrawn over the cam of the body by rotating the lever arm 180°. If the latch pin may need to be retracted periodically, the notch allows for safe positioning while the latch pin is held in the retracted position. The ST version is designed for applications in steel construction.

The dimensional tolerances between latch pin and body are selected so that the functional reliability is guaranteed even after welding, applying a corrosion protection layer, or in case of contamination.

The unassembled type AU is recommended to avoid changing the microstructure of the spring and plunger during the welding process. After welding, the indexing plunger is then assembled.

Specification

  • Body
    Steel precision castingST
    • Blackened finish
    • Weldable

  • Lever arm
    Steel precision casting
    Zinc plated, blue passivated finish

  • Latch pin
    Steel
    Zinc plated, blue passivated finish

  • Spring
    Stainless steel AISI 316Ti

  • Countersunk screw
    Steel, zinc plated

RoHS

Technical drawing

3D
Hide technical drawing
GN 722.1 Steel Cam Action Indexing Plungers, Lock-Out, Weldable sketch

Part Options / Table

Type

ASquare, latch with rivet, not removable
AUSquare, latch with screw, removable
RRound, latch with rivet, not removable
RURound, latch with screw, removable
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Type A / AU
Pin -0.002 / -0.01
Bore +0.004 / +0.012
d1
Type R / RU
Pin -0.002 / -0.01
Bore +0.008 / +0.016
s
Type A / AU
d2
Type R / RU
l1 ≈l2l3l4A/F
Type AU / RU
in mm
Spring load ≈
Initial

End
0.3150.3150.790.792.130.551.381.462.53.15 lbf (14 N)7.87 lbf (35 N)
0.3940.3940.790.792.130.551.381.462.53.15 lbf (14 N)7.87 lbf (35 N)
0.4720.4720.790.792.130.551.381.462.53.15 lbf (14 N)7.87 lbf (35 N)
0.5510.5510.790.792.130.551.381.462.53.15 lbf (14 N)7.87 lbf (35 N)
0.6300.6301.181.183.270.792.132.1744.95 lbf (22 N)15.74 lbf (70 N)
0.7870.7871.181.183.270.792.132.1744.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

3D Product Configurator
Pin diameter d1
Square s (Type A / AU)
Diameter d2 (Type R / RU)
Type




Material

Selected Part

Total US Dollars (net)
$15.38
In Stock: 41
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$15.38
5099$14.10
100249$12.82
≥ 250$11.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.297 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 722.1-8-20-A-STGN 722.1-8-20-AU-STGN 722.1-8-20-R-STGN 722.1-8-20-RU-STGN 722.1-10-20-A-STGN 722.1-10-20-AU-STGN 722.1-10-20-R-STGN 722.1-10-20-RU-STGN 722.1-12-20-A-STGN 722.1-12-20-AU-STGN 722.1-12-20-R-STGN 722.1-12-20-RU-STGN 722.1-14-20-A-STGN 722.1-14-20-AU-STGN 722.1-14-20-R-STGN 722.1-14-20-RU-STGN 722.1-16-30-A-STGN 722.1-16-30-AU-STGN 722.1-16-30-R-STGN 722.1-16-30-RU-STGN 722.1-20-30-A-STGN 722.1-20-30-AU-STGN 722.1-20-30-R-STGN 722.1-20-30-RU-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.