GN 7490 Weld Bushings Steel, with or without Flange

Photo

GN 7490 Steel Weld Bushings, with or without Flange Material: ST - Steel
Type: A - With chamfer
Material: ST - Steel
Type: A - With chamfer
GN 7490 Steel Weld Bushings, with or without Flange Material: ST - Steel
Type: A - With chamfer GN 7490 Steel Weld Bushings, with or without Flange Material: ST - Steel
Type: B - With flange

Product description

Information

Weld bushings GN 7490 are used on containers, tanks, or hydraulic cylinders for mounting instruments such as fluid fill or drain plugs, breather elements, or fluid sight glasses.

The plain surfaces are machined, with the result that they can be used as sealing surfaces in connection with a suitable sealing element or compound. The significant wall thickness prevents deformation or burn-through during welding.

Type B with flange is used if exact positioning via the bore hole or a low overall height is required.

Specification

  • SteelST
    • Weldable
    • Turned
    • Plain finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 7490 Steel Weld Bushings, with or without Flange sketch

Part Options / Table

Type

AWith chamfer
BWith flange
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe thread

Fine thread
d2d3h1h2
G 1/8M 10 x 1--0.790.630.390.12
G 1/4M 12 x 1.5M 14 x 1.5-0.940.790.550.12
G 3/8M 16 x 1.5--1.100.870.550.18
G 1/2M 18 x 1.5M 20 x 1.5M 22 x 1.51.261.020.630.18
G 3/4M 26 x 1.5M 27 x 2-1.571.260.710.24
G 1M 33 x 2--1.971.570.790.30
G 1 1/4M 42 x 2--2.361.970.870.30
G 1 1/2M 48 x 2--2.562.170.940.30
G 2---3.152.761.060.31
G 2 1/2---3.743.351.180.31
G 3---4.333.941.300.31

Build & Price

3D Product Configurator
Material

Pipe thread d1
Fine thread d1
Type


Selected Part

Total US Dollars (net)
$2.66
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$2.66
100249$2.44
250499$2.22
≥ 500$2.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.040 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 7490-ST-G1/8-AGN 7490-ST-G1/8-BGN 7490-ST-M10x1-AGN 7490-ST-M10x1-BGN 7490-ST-G1/4-AGN 7490-ST-G1/4-BGN 7490-ST-M12x1,5-AGN 7490-ST-M12x1,5-BGN 7490-ST-M14x1,5-AGN 7490-ST-M14x1,5-BGN 7490-ST-G3/8-AGN 7490-ST-G3/8-BGN 7490-ST-M16x1,5-AGN 7490-ST-M16x1,5-BGN 7490-ST-G1/2-AGN 7490-ST-G1/2-BGN 7490-ST-M18x1,5-AGN 7490-ST-M18x1,5-BGN 7490-ST-M20x1,5-AGN 7490-ST-M20x1,5-BGN 7490-ST-M22x1,5-AGN 7490-ST-M22x1,5-BGN 7490-ST-G3/4-AGN 7490-ST-G3/4-BGN 7490-ST-M26x1,5-AGN 7490-ST-M26x1,5-BGN 7490-ST-M27x2-AGN 7490-ST-M27x2-BGN 7490-ST-G1-AGN 7490-ST-G1-BGN 7490-ST-M33x2-AGN 7490-ST-M33x2-BGN 7490-ST-G11/4-AGN 7490-ST-G11/4-BGN 7490-ST-M42x2-AGN 7490-ST-M42x2-BGN 7490-ST-G11/2-AGN 7490-ST-G11/2-BGN 7490-ST-M48x2-AGN 7490-ST-M48x2-BGN 7490-ST-G2-AGN 7490-ST-G2-BGN 7490-ST-G21/2-AGN 7490-ST-G21/2-BGN 7490-ST-G3-AGN 7490-ST-G3-B
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.