GN 753.2 Mounting Accessories Stainless Steel, for Guide Rollers GN 753.1 / GN 753

Photo

GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: U - Washer
Type: U - Washer
GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: U - Washer GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: AB - Bushing, two-sided centering GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: AE - Bushing, one-sided centering GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: AO - Bushing, no centering GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 Type: E - Adjusting washer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Mounting accessories GN 753.2 are designed for guide rollers GN 753.1 and GN 753. With washers of type U, guide rollers are fastened compactly and elegantly with a countersunk screw. Washers of type E feature an eccentric fastening hole to allow the radial adjustment of guide rollers.

With bushings of types AO, AE and AB, one or more guide rollers can be mounted with defined spacing between them or relative to the mounting surface. The centering collar in types AE and AO positions the bushings and ensures positive locking with the mounting bore.

Specification

Stainless steelNI AISI 303
Plain finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 753.2 Stainless Steel Mounting Accessories, for Guide Rollers GN 753.1 / GN 753 sketch

Part Options / Table

Type

UWasher
EAdjusting washer
AOBushing, no centering
AEBushing, one-sided centering
ABBushing, two-sided centering
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Typed1d2
Bore
guide roller
l1ad3el2sSuitable for
GN 753 - identification no. 1

GN 753.1 - identification no. 1
For countersunk screwsFor screws
U0.160.200.10-0.39---19-B522-B5M 4-
U0.200.240.12-0.47---19-B6, 22-B6, 26-B625-B6M 5-
U0.240.310.14-0.55---22-B830-B8M 6-
U0.310.390.18-0.71---26-B1035-B10, 42-B10, 50-B10M 8-
E0.160.200.140.02-0.440.080.3919-B522-B5M 4-
E0.200.240.160.02-0.580.100.5119-B6, 22-B6, 26-B625-B6M 5-
E0.240.310.200.04-0.710.120.6322-B830-B8M 6-
E0.240.390.200.04-0.710.120.6326-B1035-B10M 6-
E0.310.390.240.04-0.930.160.8326-B1042-B10, 50-B10M 8-
AO | AE | AB0.160.200.12-0.31-0.08-19-B522-B5-M 4
AO | AE | AB0.200.240.12-0.39-0.10-19-B6, 22-B6, 26-B625-B6-M 5
AO | AE | AB0.240.310.16-0.47-0.12-22-B830-B8-M 6
AO | AE | AB0.310.390.12-0.55-0.14-26-B1035-B10-M 6
AO | AE | AB0.310.390.16-0.71-0.16-26-B1042-B10, 50-B10-M 8

Build & Price

3D Product Configurator
Bore d1
Bore d2 (Guide roller)
Length l1
Type





Material

Application Examples

MD753.2_AN-49013-0

Selected Part

Total US Dollars (net)
$1.90
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$1.90
5099$1.74
100249$1.59
≥ 250$1.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.