GN 782 Axial Ball Joints Steel

Photo

GN 782 Steel Axial Ball Joints Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with tapped hole
Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with tapped hole
GN 782 Steel Axial Ball Joints Type: KS - Ball with threaded stud
Identification No.: 1 - Mounting socket with tapped hole GN 782 Steel Axial Ball Joints Type: KI - Ball with tapped hole
Identification No.: 1 - Mounting socket with tapped hole GN 782 Steel Axial Ball Joints Type: KI - Ball with tapped hole
Identification No.: 2 - Mounting socket with threaded stud GN 782 Steel Axial Ball Joints Type: KS - Ball with threaded stud
Identification No.: 2 - Mounting socket with threaded stud

Product description

Information

Axial ball joints GN 782 are an excellent choice e.g. for mounting sensors requiring exact positioning or frequent, tool-free adjustments of varying positions.

The clamping nut of the axial ball joints GN 782 can be used to adjust the compression force of the spring washers and thus the resistance to the ball movement.

At the same time, the spring washers act as a safety lock for the clamping nut.

When the maximum compression force of the spring washers is reached, the ball is firmly clamped with the clamping nut via the brake piece.

The maximum tightening torque specified in the table may not be exceeded.

Specification

Body
Steel, zinc plated, blue passivated finish


Brake piece
Plastic, Polyacetal (POM)


RoHS

Technical drawing

3D
Hide technical drawing
GN 782 Steel Axial Ball Joints sketch

Part Options / Table

Type

KSBall with threaded stud
KIBall with tapped hole

Identification no.

1Mounting socket with tapped hole
2Mounting socket with threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2d3d4l1l2l3l4l5 +0.04/-0.012l6l7A/F1
in mm
A/F2
in mm
Recommended
tightening torque
in Nm ≈
M 6M 60.670.330.390.310.430.790.9840.660.6315715
M 8M 80.750.430.470.390.490.911.1610.770.7117920
M 10M 100.830.510.590.470.551.021.3190.930.79191135
M 12M 121.100.630.710.590.791.341.7321.241.10251445

Build & Price

3D Product Configurator
Thread d1
Type


Identification No.


Selected Part

Total US Dollars (net)
$37.40
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$37.40
5099$34.28
100249$31.17
≥ 250$28.05
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.100 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.