GN 820.4 Horizontal Acting Toggle Clamps Steel, with Safety Hook, with Vertical Mounting Base

Photo

GN 820.4 Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base Type: NL - U-bar version, with two flanged washers
Type: NL - U-bar version, with two flanged washers
GN 820.4 Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base Type: NL - U-bar version, with two flanged washers GN 820.4 Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base Type: NLC - U-bar version, with two flanged washers and GN 708.1 spindle assembly GN 820.4 Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base Type: PL - Solid bar version, with weldable clasp

Product description

Information

Horizontal acting toggle clamps GN 820.4 have a safety function whereby, during closing, a spring loaded safety hook latch ensures a secure locking connection. It prevents the inadvertent unlocking of the clamp due to vibrations or an accidental attempt of loosening / opening of the clamp. To open and release the clamp, pull up on the finger grip to disengage the safety hook latch mechanism (one hand operation).

They work according to the toggle principle: lever and clamping bar move in the opposite direction. They require less space for the clamping action.

Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type NL) can accommodate an application specific spindle assembly. A spindle assembly with neoprene rubber tip is also included for Type NLC.

Type PL version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component.

Specification

Toggle clamp
Case-hardened steel C10

  • Zinc plated, blue passivated finish
  • Tempered bearing pins
  • Case-hardened bearing rivets (for size 355 and up)

All moving parts lubricated with special grease


Hand grip
High quality, oil resistant red plastic


Spindle assembly GN 708.1,
Type A

  • Steel, zinc plated, blue passivated finish
  • Rubber tip 85 Shore A

RoHS

Technical drawing

3D
Hide technical drawing
GN 820.4 Steel Horizontal Acting Toggle Clamps, with Safety Hook, with Vertical Mounting Base sketch

Part Options / Table

Type

NLU-bar version, with two flanged washers
NLCU-bar version, with two flanged washers and GN 708.1 spindle assembly
PLSolid bar version, with weldable clasp
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SizeFH
Holding capacity
a ≈b1b2b3b4d1d2h1h2h3
75202 lbf (900 N)0.791.100.310.160.21M 50.181.791.140.43
130225 lbf (1000 N)1.261.420.390.200.25M 60.222.541.730.63
230382 lbf (1700 N)1.461.730.470.240.33M 80.262.972.010.71
355405 lbf (1800 N)2.282.360.550.280.41M 100.344.022.740.87
455719 lbf (3200 N)2.562.760.710.390.49M 120.344.723.171.02
Show / Hide columns
Dimensions in: Inch (change to Metric)
Sizeh4h5
max.
l1l2l3l4
max.
l5m1m2m3r ≈sw
Adjustable range
750.750.554.652.641.571.951.770.530.140.201.670.160.59
1301.001.086.773.642.132.522.171.020.230.352.460.200.69
2301.181.067.724.292.543.112.681.020.260.352.810.240.79
3551.461.6110.636.303.884.573.031.610.300.384.290.280.75
4551.691.8912.017.244.555.353.941.630.430.494.960.391.30

Build & Price

3D Product Configurator
Size
Type



Selected Part

Total US Dollars (net)
$20.32
In Stock: 24
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$20.32
5099$18.62
100249$16.93
≥ 250$15.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.198 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.