GN 867 Single Post Coupling / Y-Coupling Accessories Steel

Photo

GN 867 Steel Single Post Coupling / Y-Coupling Accessories Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated
Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated
GN 867 Steel Single Post Coupling / Y-Coupling Accessories Type: E - For one clamping bolt
Finish: NC - Chemically nickel plated GN 867 Steel Single Post Coupling / Y-Coupling Accessories Type: Z - For two clamping bolts
Finish: NC - Chemically nickel plated

Product description

Information

Single post coupling / Y-coupling accessories GN 867 are suitable for use on clamping arms of the pneumatic fastening clamp series GN 864 / GN 865 and GN 866.

Y-coupling accessories for two clamping bolts (type Z) are preferably used for rigid clamping of sheet metal components. Typically the socket set screws GN 605 with serrated ball point end are the best choice for clamping sheet metal. They are not included and need to be ordered separately.

Socket cap screws and centering guide bushings are included.

Specification

Coupling
Steel C45
Chemically nickel platedNC


Socket cap screws DIN 912,
centering guide bushings
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 867 Steel Single Post Coupling / Y-Coupling Accessories sketch

Part Options / Table

Type

EFor one clamping bolt
ZFor two clamping bolts
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic clamps
Size
-0.008d1d2 +0.001 / -0.001d3hl1l2l3l4m1m2m3
0.790.394M 80.276M 50.391.460.511.180.770.470.570.67
1.260.472M 100.354M 60.472.090.671.571.160.710.820.91
1.570.630M 120.433M 80.552.480.791.971.340.870.931.18
1.970.709M 120.512M 100.632.870.792.361.341.061.121.57

Build & Price

3D Product Configurator
Width b
Thread d1
Type


Finish

Selected Part

Total US Dollars (net)
$34.03
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$34.03
59$31.19
1024$28.36
≥ 25$25.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.