GN 868.1 Gripper Jaw Block Brackets Steel, Static Holders

Photo

GN 868.1 Steel Gripper Jaw Block Brackets, Static Holders Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated
Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated
GN 868.1 Steel Gripper Jaw Block Brackets, Static Holders Type: P - Jaw blocks parallel to clamping arm
Finish: NC - Chemically nickel plated GN 868.1 Steel Gripper Jaw Block Brackets, Static Holders Type: R - Jaw blocks at right angle to clamping arm
Finish: NC - Chemically nickel plated

Product description

Information

Gripper jaw block brackets GN 868.1 have been designed for use with the clamping arms of pneumatic fastening clamps GN 864.

The fastening clamp arms, gripper jaw block brackets and the jaw blocks GN 872 are precisely positioned when assembling all components together.

Gripper jaw block brackets are made from a single piece (b = 32) or from two connected pieces (b = 42...62).

Socket cap screws and centering guide bushings are included.

Specification

Bracket
Steel C45
Chemically nickel platedNC


Socket cap screws DIN 912,
centering guide bushings
Steel, blackened finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 868.1 Steel Gripper Jaw Block Brackets, Static Holders sketch

Part Options / Table

Type

RJaw blocks at right angle to clamping arm
PJaw blocks parallel to clamping arm
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For pneumatic clamps
Size
-0.008d1d2 +0.001 / -0.0004d3d4 +0.001 / -0.0004h1h2h3l1l2l3
Type R

Type P
l4l5l6m1m2m3
Type R

Type P
m4m5
0.7871.260M 60.3543M 50.27560.390.390.391.502.171.461.460.510.730.300.870.670.590.591.240.67
1.2601.654M 80.4331M 60.35430.470.550.552.153.051.911.990.670.930.391.180.980.690.771.810.91
1.5752.047M 100.5118M 80.43310.550.550.632.483.662.402.480.791.100.531.461.180.931.002.091.18
1.9692.441M 100.5118M 100.51180.630.630.712.894.473.293.370.791.100.531.731.851.061.142.501.57

Build & Price

3D Product Configurator
Width b
Type


Finish

Selected Part

Total US Dollars (net)
$74.88
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$74.88
59$68.64
1024$62.40
≥ 25$56.16
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.793 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.