GN 875 Pneumatic Swing Clamps Aluminum, Rectangular Block Style

Photo

GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: A - Clamping arm with slotted hole and two flanged washers
Type: A - Clamping arm with slotted hole and two flanged washers
GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: A - Clamping arm with slotted hole and two flanged washers GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: AC - Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: B - Clamping arm with threaded hole GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: F - Adapter flange GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style Type: N - Without clamping arm

Product description

Information

Pneumatic swing clamps GN 875 are used when the clamping point for inserting and removing the workpiece must be freely accessible on top.

During the clamping action, the arm is first swiveled by 90° and lowered, followed by the linear tensioning motion. The workpiece clamping must take place within the clamping stroke.

The angle orientation of the tensioning arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

The pneumatic swing clamps are equipped with a magnetic ring piston and are therefore pre-fitted for end position detection via sensor.

Specification

Aluminum

  • Hard anodized finish
  • Wear-resistant surface

Double-action air cylinder
Max. pressure 6 bar


Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish


Washer ISO 7092
Steel, zinc plated, blue passivated finish


Spindle assembly GN 708.1, Type A

  • Steel, zinc plated
  • Rubber tip 85 Shore A

RoHS

Accessory

Clamping Arms GN 875.2
Clamping Arms GN 875.3
Adapter Flanges GN 875.4
Sensor GN 3380
Toggle Clamp Spindle Assemblies GN 708.1

Technical drawing

3D
Hide technical drawing
GN 875 Aluminum Pneumatic Swing Clamps, Rectangular Block Style sketch

Part Options / Table

Type

AClamping arm with slotted hole and two flanged washers
ACClamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
BClamping arm with threaded hole
FAdapter flange
NWithout clamping arm

Coding

LSwiveling left
RSwiveling right
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
(Piston Ø)
d1FS
Clamping
force at 6 bar
ab1b2b3b4b5d2
Supply
port
d3d4d5h1h2
Clamped
160.3120.01 lbf (89 N)0.591.651.100.260.490.51M 5M 4M 5M 52.762.95
200.4726.53 lbf (118 N)0.791.811.180.370.670.71M 5M 5M 6M 82.913.11
250.5538.22 lbf (170 N)0.792.171.380.440.710.98M 5M 6M 6M 83.073.23
320.6360.70 lbf (270 N)0.982.361.770.570.791.18G 1/8M 8M 8M 83.543.74
400.63101 lbf (450 N)0.982.762.170.570.791.18G 1/8M 8M 8M 83.543.74
500.79157 lbf (700 N)1.183.352.560.690.981.26G 1/8M 10M 8M 103.944.13
630.79247 lbf (1100 N)1.183.943.150.690.981.26G 1/8M 10M 8M 103.944.13
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
(Piston Ø)
d1h3 ≈
Unclamped
Type A,
Type AC


Type B


Type F
l1l2m1m2m3t1w1
Clamping
stroke

Stroke
w2Max.
tightening
torque
in Nm
160.314.214.214.170.431.691.611.610.870.470.330.670.316
200.475.004.964.960.511.771.891.891.180.550.591.060.599
250.555.315.085.280.612.171.971.971.500.550.551.060.719
320.636.025.796.060.792.682.562.361.770.630.551.180.8318
400.636.025.916.060.962.682.562.761.770.630.591.180.8318
500.796.776.506.571.223.033.353.151.890.630.591.260.7535
630.796.696.506.501.503.033.353.541.890.630.591.180.7535
Show / Hide columns
Dimensions in: Inch (change to Metric)
Size
(Piston Ø)
d1d6d7d8 l3l4l5l6m4m5m6m7t2t3t4t5 ≈
160.31M 50.18-0.830.431.02-1.222.010.830.510.59--0.19
200.47M 60.22-0.450.670.94-1.421.750.870.790.79--0.20
250.55M 8-0.240.670.671.301.891.571.751.180.790.590.390.390.18
320.63M 8-0.240.710.711.572.171.772.011.181.180.790.590.590.24
400.63M 8-0.240.830.831.572.172.052.051.181.460.790.590.590.30
500.79M 10-0.311.021.021.572.362.602.091.571.810.790.790.590.24
630.79M 10-0.311.181.181.572.363.152.091.572.360.790.790.590.30

Build & Price

3D Product Configurator
Size
Diameter d1
Coding


Type





Fastening and Mounting Dimensions

GN 875 Drawing Page 3

Selected Part

Total US Dollars (net)
$534.05
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$534.05
59$489.54
1024$445.04
≥ 25$400.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.533 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.