GN 875.3 Clamping Arms Aluminum, for Pneumatic Swing Clamps GN 875 / GN 876, with Threaded Hole

Photo

GN 875.3 Aluminum Clamping Arms, for Pneumatic Swing Clamps GN 875 / GN 876, with Threaded Hole

Product description

Information

Clamping arms GN 875.3 with threaded hole are designed as accessories to pneumatic swing clamps GN 875 / GN 876. The thread can receive an application-specific clamping bolt.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the pneumatic swing clamp. When fastening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Included are a socket cap screw DIN 912 and an washer ISO 7092 for fastening to the swing clamp.

Specification

Body
AluminumAL

  • Hard anodized finishHE
  • Wear-resistant surface

Socket cap screw DIN 912
Steel, zinc plated, blue passivated finish


Washer ISO 7092
Steel, zinc plated, blue passivated finish


RoHS

Accessory

Toggle Clamp Spindle Assemblies GN 708.1

Technical drawing

3D
Hide technical drawing
GN 875.3 Aluminum Clamping Arms, for Pneumatic Swing Clamps GN 875 / GN 876, with Threaded Hole sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
For
pneumatic
swing clamp
size
d1mbd2d3h1h2Length l
160.311.610.49M 40.220.350.222.11
200.471.890.67M 50.330.390.222.56
250.551.970.71M 60.330.390.262.68
320.632.360.79M 80.330.470.353.15
400.632.760.79M 80.330.590.353.54
500.793.150.98M 100.410.630.394.13
630.793.540.98M 100.410.710.394.53

Build & Price

3D Product Configurator
Material

Diameter d1
Hole distance m
Finish

Selected Part

Total US Dollars (net)
$34.04
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$34.04
5099$31.20
100249$28.37
≥ 250$25.53
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.044 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.