GN 880 Fluid Drain Valves Steel / Brass

Photo

GN 880 Steel / Brass Fluid Drain Valves Material: ST - Steel
Material: ST - Steel
GN 880 Steel / Brass Fluid Drain Valves Material: ST - Steel GN 880 Steel / Brass Fluid Drain Valves Material: MS - Brass

Product description

Information

Fluid drain valves GN 880 can be used for non-pressurized fluid drain or vacuum drainage.

The flow volume (l/min.) depends on the viscosity of the medium, the filling quantity, and the temperature. Guide values are available on request.

Further features are:

  • Easy and safe handling
  • Optimal flow volume
  • High pressure resistance: up to 100 bar
  • High temperature resistance: -22 °F to +248 °F, temporary up to 356 °F (-30 °C to +120 °C, temporary up to +180 °C)
  • 100 % tested for tightness

Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.

Specification

Valve body

  • SteelST, zinc plated, blue passivated finish
  • BrassMS

Valve plate
Brass
FPM rubber O-ring (Viton®)


Seal DIN 7603 A
Copper


Protective cap
Plastic
Technopolymer (Polyamide PA)


Retaining cable
Stainless steel


RoHS

Accessory

Thin Hex Nuts GN 7430

On request

Other materials

Technical drawing

3D
Hide technical drawing
GN 880 Steel / Brass Fluid Drain Valves sketch

Part Options / Table

Type

KWith plastic protective cap and retaining cable
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Steel
Fine thread


Pipe thread

Brass
Fine thread


Pipe thread
d2d3
Connection thread
for GN 880.1
d4e ≈l1l2l3A/F
M 14 x 1.5G 1/4--0.79M22 x 1.51.021.000.300.411.220.87
M 16 x 1.5---0.87M22 x 1.51.021.000.300.411.220.87
-G 3/8--0.91M22 x 1.51.021.000.300.411.220.87
M 18 x 1.5---0.94M22 x 1.51.021.000.330.411.220.87
M 20 x 1.5---1.02M22 x 1.51.021.230.330.411.221.06
M 22 x 1.5---1.06M26 x 1.51.181.230.330.471.261.06
-G 1/2--1.02M26 x 1.51.181.230.330.471.261.06
--M 24 x 1.5-1.14M26 x 1.51.181.370.350.471.261.18
--M 26 x 1.5G 3/41.26M26 x 1.51.181.460.350.471.261.26
--M 30 x 1.5-1.42M26 x 1.51.181.640.350.471.261.42
---G 11.54M26 x 1.51.181.860.350.471.261.61

Build & Price

3D Product Configurator
Fine thread d1 (Steel)
Pipe thread d1 (Steel)
Fine thread d1 (Brass)
Pipe thread d1 (Brass)
Material


Type

Description of Function

Description of function GN 880

After removing the protective cap, which is secured against loss with a retaining cable, the matching GN 880.1 connector piece connector piece is screwed on.

This actuates the valve plate of the fluid drain valve, allowing the fluid to flow through the hose into a pan.

After draining, the connector piece is removed again. This will lower the valve plate and close the drain outlet again.

The container with the fluid drain vale is ready for refilling.

Further benefits of GN 880 fluid drain valves:
-No danger of burns caused by hot fluid
-No contamination caused by uncontrolled fluid leakage
-Low expenditure of time

Selected Part

Total US Dollars (net)
$32.02
In Stock: 5
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$32.02
5099$29.35
100249$26.68
≥ 250$24.01
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.120 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.