GN 882 Breather Filters Brass

Photo

GN 882 Brass Breather Filters

Product description

Information

Breather filters GN 882 are used when an air exchange is to be enabled between the container interior and the outside. A blue colored ring marks the filter function.

The stainless steel wire mesh prevents airborne particles above a certain size from entering the container interior from the outside and, at the same time, ensures that fluid particles do not escape to the outside.

The diagram above shows the air outlet as a function of the differential pressure. The recommended installation position is vertically upwards.

Assembly note:
For wall thicknesses below 4 mm, use thin hex nuts GN 7430.

Specification

Body
BrassMS


Breather cap
Stainless steelM AISI 304


Air filter
Stainless steel wire mesh AISI 304

  • Filter class G2-G3
  • Mean separation efficiency
    (Am approx. 65-85 %,
    based on a particle size > 10 μm)

Seal DIN 7603 A
Soft iron 1.0338


Temperature resistant from
-22 °F to +392 °F (-30 °C to +200 °C)


RoHS

Accessory

Thin Hex Nuts GN 7430 (Brass)
Thin Hex Nuts GN 7430 (Stainless Steel)

On request

Other material
With dipstick

Technical drawing

3D
Hide technical drawing
GN 882 Brass Breather Filters sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Fine thread

Pipe thread
d2d3el1l2l3A/F
M 12 x 1.5-0.710.790.930.330.450.960.87
M 14 x 1.5-0.790.790.930.330.450.960.87
-G 1/40.790.790.930.300.410.960.87
M 16 x 1.5G 3/80.870.790.930.330.450.960.87
M 18 x 1.5-0.940.790.930.330.450.960.87
M 20 x 1.5-1.020.791.140.330.450.961.06
M 22 x 1.5-1.060.791.140.330.450.961.06
-G 1/21.020.791.140.310.470.981.06
M 24 x 1.5-1.140.791.280.310.470.981.18
M 26 x 1.5G 3/41.260.791.340.310.470.981.26
M 30 x 1.5-1.420.791.540.310.470.981.42
-G 11.540.791.730.310.470.981.61

Build & Price

3D Product Configurator
Fine thread d1
Pipe thread d1
Body material

Breather cap material

Selected Part

Total US Dollars (net)
$23.69
In Stock: 17
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$23.69
5099$21.71
100249$19.74
≥ 250$17.77
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.088 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.