GN 951.2 Square U-Bolts Steel, for Latch Type Toggle Clamps GN 852 / GN 852.1 / GN 852.3

Photo

GN 951.2 Steel Square U-Bolts, for Latch Type Toggle Clamps GN 852 / GN 852.1 / GN 852.3

Product description

Information

Square U-bolts GN 951.2 are offered in a variety of length options for use with latch type toggle clamps GN 852, GN 852.1 and GN 852.3.

Specification

Body
SteelST
Zinc plated, blue passivated finish


Hex nuts (with Polyamide insert)
DIN 936 / DIN 985
Steel, zinc plated


RoHS

Technical drawing

3D
Hide technical drawing
GN 951.2 Steel Square U-Bolts, for Latch Type Toggle Clamps GN 852 / GN 852.1 / GN 852.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1bl1d2l3
Size
GN 852 / GN 852.3
at w2 = 0

w2

Size
GN 852.1
at w2 = 0

w2
M 101.815.08*0.351.7717003.780.5914003.740.59
M 101.815.87**0.352.0517004.170.8714004.290.87
M 101.817.050.351.7717005.750.5914005.710.59
M 101.818.230.351.7717006.930.5914006.890.59
M 101.8110.200.351.7717008.900.5914008.860.59
M 122.175.94*0.432.7640004.210.98---
M 122.178.310.432.7640006.141.42---
M 122.1714.210.432.76400012.051.42---
M 122.1716.570.432.76400014.411.42---
*These U-bolt latch lengths are included in the delivery of standard orders for GN 852 / GN 852.3.

**This U-bolt latch length is included in the delivery of standard orders for GN 852.1 and is only available in steel.

Build & Price

3D Product Configurator
Thread d1
Width b
Length l1
Material

Selected Part

Total US Dollars (net)
$10.11
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$10.11
5099$9.27
100249$8.43
≥ 250$7.58
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.286 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 951.2-M10-46-129-STGN 951.2-M10-46-149-STGN 951.2-M10-46-179-STGN 951.2-M10-46-209-STGN 951.2-M10-46-259-STGN 951.2-M12-55-151-STGN 951.2-M12-55-211-STGN 951.2-M12-55-361-STGN 951.2-M12-55-421-ST

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.