GN 992.5 Threaded Tube Ends Stainless Steel, Round or Square Type

Photo

GN 992.5 Stainless Steel Threaded Tube Ends, Round or Square Type Bildzuordnung: D - For round tubes
Bildzuordnung: D - For round tubes
GN 992.5 Stainless Steel Threaded Tube Ends, Round or Square Type Bildzuordnung: D - For round tubes GN 992.5 Stainless Steel Threaded Tube Ends, Round or Square Type Bildzuordnung: V - Square
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Threaded tube ends GN 992.5 are inserted in the tube with the use of a mallet. The lamellas bridge an inner diameter tolerance in either round or square tube of ± 0.5 mm. This enables the installation of threaded studs in tubes, e.g. to accommodate threaded leveling feet.

The dimensions are based on GN 990 construction tubings, however a check of the tolerance position of the tube is recommended.

Specification

Stainless steel AISI 303


RoHS

Technical drawing

3D
Hide technical drawing
GN 992.5 Stainless Steel Threaded Tube Ends, Round or Square Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Outer Ø
for round tube
s
Outer square
for square tube
d2l1l2l3 +0.02For GN 990
construction tubing
D 20V 20M 8-1.160.100.630.08D20 / V20
D 25V 25M 8M 101.160.100.630.08D25 / V25
D 30V 30M 8M 101.160.100.710.08D30 / V30
D 40V 40M 10M 121.320.100.940.12D40 / V40
D 50V 50M 12M 161.480.101.180.12D50 / V50

Build & Price

3D Product Configurator
Outer diameter d1 (round tube)
Outer square s (square tube)
Thread d2

Selected Part

Total US Dollars (net)
$17.90
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$17.90
5099$16.41
100249$14.92
≥ 250$13.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.062 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 992.5-D20-M8GN 992.5-V20-M8GN 992.5-D25-M8GN 992.5-V25-M8GN 992.5-D25-M10GN 992.5-V25-M10GN 992.5-D30-M8GN 992.5-V30-M8GN 992.5-D30-M10GN 992.5-V30-M10GN 992.5-D40-M10GN 992.5-V40-M10GN 992.5-D40-M12GN 992.5-V40-M12GN 992.5-D50-M12GN 992.5-V50-M12GN 992.5-D50-M16GN 992.5-V50-M16

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.