ISO 7379 Socket Shoulder Screws Stainless Steel, with Collar

Photo

ISO 7379 Metric Size, Stainless Steel Socket Shoulder Screws, with Collar
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Socket shoulder screws ISO 7379 are cost-saving construction components for a wide variety of different uses.

The maximum tightening torque is limited by the relatively small bearing points (shoulders) on the recesses at the transition point from d1 to d2 and d3.

The ISO standard sheet allows for screws with or without knurled head.

Specification

Stainless steelNI AISI 304
Adapter dimension d1 ground


RoHS

Technical drawing

3D
Hide technical drawing
ISO 7379 Metric Size, Stainless Steel Socket Shoulder Screws, with Collar sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 -0.0006/-0.002d2l1 +0.01d3l2l3A/F
in mm
0.1575M 30.160.200.240.310.390.470.63----0.280.280.122
0.1969M 40.200.240.310.390.470.630.790.981.18--0.350.310.162.5
0.2362M 50.390.470.630.790.981.181.571.972.36--0.390.370.183
0.3150M 60.630.790.981.181.571.972.36----0.510.430.224
0.3937M 80.630.790.981.181.571.972.362.763.153.543.940.630.510.285
0.4724M 100.630.790.981.181.571.972.362.763.153.543.940.710.630.356
0.6299M 121.181.571.972.362.763.153.543.94---0.940.710.438

Build & Price

3D Product Configurator
Collet diameter d1
Thread d2
Length l1
Material

Selected Part

Total US Dollars (net)
$4.72
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.72
100249$4.33
250499$3.94
≥ 500$3.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.