TS Swivel Clamp Screws Steel, with Internal Hex

Photo

 TS Steel Swivel Clamp Screws, with Internal Hex Pad material: ST - Steel
Pad material: ST - Steel
 TS Steel Swivel Clamp Screws, with Internal Hex Pad material: ST - Steel  TS Steel Swivel Clamp Screws, with Internal Hex Pad material: PA - Plastic

Product description

Information

Swivel clamp screws TS securely hold parts with an angled surface without marring or damaging the surface. For use where maximum rigidity is necessary or where space is limited. The pad swivels 7 1/2° in any direction.

Specification

  • Screw
    Steel
    • Heat treated
    • Black oxide finish

  • Pad
    • SteelST
      Heat treated, black oxide finish
    • PlasticPA
      Black Delrin®

RoHS

Technical drawing

3D
Hide technical drawing
 TS Steel Swivel Clamp Screws, with Internal Hex sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1l2d2l1A/F
in inches
Maximum load
10 x 320.340.1460.500.09500 lbf (2224 N)
1/4 x 200.340.1850.500.13900 lbf (4003 N)
1/4 x 200.590.1850.750.13900 lbf (4003 N)
1/4 x 200.840.1851.000.13900 lbf (4003 N)
1/4 x 201.340.1851.500.13900 lbf (4003 N)
5/16 x 180.550.2400.750.162290 lbf (10186 N)
5/16 x 180.800.2401.000.162290 lbf (10186 N)
5/16 x 181.300.2401.500.162290 lbf (10186 N)
5/16 x 181.800.2402.000.162290 lbf (10186 N)
3/8 x 160.500.2930.750.193340 lbf (14857 N)
3/8 x 160.750.2931.000.193340 lbf (14857 N)
3/8 x 161.250.2931.500.193340 lbf (14857 N)
3/8 x 161.750.2932.000.193340 lbf (14857 N)
1/2 x 130.440.4000.750.257300 lbf (32472 N)
1/2 x 130.690.4001.000.257300 lbf (32472 N)
1/2 x 131.190.4001.500.257300 lbf (32472 N)
1/2 x 131.690.4002.000.257300 lbf (32472 N)
1/2 x 132.690.4003.000.257300 lbf (32472 N)
5/8 x 110.630.5061.000.3111700 lbf (52044 N)
5/8 x 111.630.5062.000.3111700 lbf (52044 N)
5/8 x 112.630.5063.000.3111700 lbf (52044 N)
3/4 x 101.000.6251.500.3815000 lbf (66723 N)
3/4 x 102.000.6252.500.3815000 lbf (66723 N)
1 x 80.830.8131.500.5621000 lbf (93412 N)

Build & Price

3D Product Configurator
Thread d1
Length l2
Pad material


Selected Part

Total US Dollars (net)
$10.48
In Stock: 1
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.48
100249$9.60
250499$8.73
≥ 500$7.86
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.006 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TS-10x32-0.34-STTS-10x32-0.34-PATS-1/4x20-0.34-STTS-1/4x20-0.34-PATS-1/4x20-0.59-STTS-1/4x20-0.59-PATS-1/4x20-0.84-STTS-1/4x20-0.84-PATS-1/4x20-1.34-STTS-1/4x20-1.34-PATS-5/16x18-0.55-STTS-5/16x18-0.55-PATS-5/16x18-0.80-STTS-5/16x18-0.80-PATS-5/16x18-1.30-STTS-5/16x18-1.30-PATS-5/16x18-1.80-STTS-5/16x18-1.80-PATS-3/8x16-0.50-STTS-3/8x16-0.50-PATS-3/8x16-0.75-STTS-3/8x16-0.75-PATS-3/8x16-1.25-STTS-3/8x16-1.25-PATS-3/8x16-1.75-STTS-3/8x16-1.75-PATS-1/2x13-0.44-STTS-1/2x13-0.44-PATS-1/2x13-0.69-STTS-1/2x13-0.69-PATS-1/2x13-1.19-STTS-1/2x13-1.19-PATS-1/2x13-1.69-STTS-1/2x13-1.69-PATS-1/2x13-2.69-STTS-1/2x13-2.69-PATS-5/8x11-0.63-STTS-5/8x11-0.63-PATS-5/8x11-1.63-STTS-5/8x11-1.63-PATS-5/8x11-2.63-STTS-5/8x11-2.63-PATS-3/4x10-1.00-STTS-3/4x10-1.00-PATS-3/4x10-2.00-STTS-3/4x10-2.00-PATS-1x8-0.83-STTS-1x8-0.83-PA

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.