WN 5335.5 Quick Release Star Knobs Stainless Steel AISI 303, with Tapped Through Bore

Photo

WN 5335.5 Stainless Steel AISI 303 Quick Release Star Knobs, with Tapped Through Bore
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Quick release star knobs WN 5335.5 are manufactured from solid stainless steel bar.

They are used in such applications where the knob has to be completely removed after the releasing operation and mounted again rapidly for re-clamping.

The knob is tilted over the threaded spindle. When in position, the knob is brought into a straight position for mating of the two threads on the insert and spindle. The knob will then have to be turned only by a fraction of a rotation to achieve clamping.

Specification

Stainless steelNI AISI 303
Matte shot-blasted finish


RoHS

On request

Metric sizes

Technical drawing

3D
Hide technical drawing
WN 5335.5 Stainless Steel AISI 303 Quick Release Star Knobs, with Tapped Through Bore sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3d4h1h2
min.
1.571/4 x 200.710.261.020.43
1.575/16 x 180.710.311.020.43
1.975/16 x 180.830.311.140.47
1.973/8 x 160.830.391.140.47
2.363/8 x 160.980.391.300.47
2.361/2 x 130.980.511.300.47

Build & Price

3D Product Configurator
Handle diameter d1
Thread d2
Material

Selected Part

Total US Dollars (net)
$28.67
In Stock: 27
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$28.67
100249$26.28
250499$23.90
≥ 500$21.51
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.