GN 1110 Lashing Straps Buckle Steel / Stainless Steel, Strap Plastic

Photo

GN 1110 Plastic Lashing Straps, Buckle Steel / Stainless Steel Material: NI - Stainless steel
Material: NI - Stainless steel
GN 1110 Plastic Lashing Straps, Buckle Steel / Stainless Steel Material: NI - Stainless steel GN 1110 Plastic Lashing Straps, Buckle Steel / Stainless Steel Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Lashing straps GN 1110 are used in various applications to tightly fasten and secure material.

Specification

Buckle

  • SteelST, black painted
  • Stainless steelNI AISI 304

Strap
Plastic

  • Polypropylene (for ST)
  • Polyester (for NI)
  • Woven
  • BlackSWSW

RoHS

Technical drawing

3D
Hide technical drawing
GN 1110 Plastic Lashing Straps, Buckle Steel / Stainless Steel sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1b2hl2Load capacity
ST

NI
0.989.8415.7523.6239.3759.061.260.631.54899 lbf (4000 N)1349 lbf (6000 N)

Build & Price

3D Product Configurator
Width b1
Length l1
Material


Color
SW

Selected Part

Total US Dollars (net)
$4.12
In Stock: 10
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$4.12
100249$3.77
250499$3.43
≥ 500$3.09
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.067 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 1110-25-250-ST-SWGN 1110-25-250-NI-SWGN 1110-25-400-ST-SWGN 1110-25-400-NI-SWGN 1110-25-600-ST-SWGN 1110-25-600-NI-SWGN 1110-25-1000-ST-SWGN 1110-25-1000-NI-SWGN 1110-25-1500-ST-SWGN 1110-25-1500-NI-SW