GN 146.13 Flanged Linear Actuator Connectors Aluminum, with 2 Mounting Holes

Photo

GN 146.13 Aluminum Flanged Linear Actuator Connectors, with 2 Mounting Holes d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish
GN 146.13 Aluminum Flanged Linear Actuator Connectors, with 2 Mounting Holes d1: B - Bore
Finish: SW - Black, RAL 9005, textured finish GN 146.13 Aluminum Flanged Linear Actuator Connectors, with 2 Mounting Holes d1: G - With sleeve bearing
Finish: SW - Black, RAL 9005, textured finish

Product description

Information

Flanged linear actuator connectors GN 146.13 are based on flanged connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator. Bores with the designation G are equipped with sleeve bearings.

With the screw location z, the play of the guide bores d1 can be adjusted or the linear actuator connectors can be clamped after adjustment.

For quick clamping without tools, the socket cap screw can be replaced by the adjustable levers GN 911 listed in the table as accessories.

Specification

Body
Aluminum
Powder coated
Black, RAL 9005, textured finishSWSW


Sleeve bearing
Plastic (PTFE)


Socket cap screws DIN 912
Stainless Steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 146.13 Aluminum Flanged Linear Actuator Connectors, with 2 Mounting Holes sketch

Part Options / Table

Identification no.

2With stainless steel socket cap screw DIN 912
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
without
sleeve bearing

with sleeve
bearing
k
Clamping
length
d2d3
Mounting
screws on
the drive key
l1l2mtxy1y2z
Screw
location for
screw size
Accessory
Recom. lever
GN 911 for 
z
l3
B 30G 301.570.26M 42.441.571.180.282.052.762.09M8-252.483.07
B 30G 302.200.33M 43.272.201.650.393.074.253.23M10-35--
B 40G 402.200.33M 53.272.201.650.393.074.253.23M10-353.073.62

Build & Price

3D Product Configurator
Bore d1 (without sleeve bearing)
Bore d1 (with sleeve bearing)
Clamping length k
Identification no.

Finish
SW

Selected Part

Total US Dollars (net)
$67.24
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$67.24
1024$61.64
2549$56.04
≥ 50$50.43
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.350 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.