GN 2194 Edge Protection Profiles Materials NBR / MVQ (Silicone), FDA Compliant

Photo

GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber
Material: MVQ - Silicone rubber
GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: MVQ - Silicone rubber GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant Material: NBR - Acrylonitrile butadiene rubber
FDA

FDA compliant

Product description

Information

Edge protection profiles GN 2194 are installed on the front edge of metal sheets and plates. They protect the surfaces from damage by sharp edges. The edge finish additionally achieves an optical decorative effect, while the need for potential further treatment such as burring and chamfering of cut or laser-cut metal sheets is reduced to an absolute minimum.

Thanks to the use of FDA compliant materials, the profiles are suitable for applications with corresponding requirements. In addition to approval as per FDA 21 CFR 177.2600, the silicone version satisfies the guidelines of 3-A Sanitary Standard Inc. and DIN ISO 10993.

The NBR profiles are recommended for use in cases where contact with fuels, oils or coolants can occur.

Adhering to the guideline placement radii (r1...r3) is recommended in order to guarantee permanent profile placement and to make assembly easier. Assembly can be carried out by hand, or alternatively with a soft-face hammer. The embedded clamp insert prevents it from detaching. Glue or other adhesive is not required.

Specification

Profile

  • Acrylonitrile butadiene rubberNBR
    • FDA compliant
    • Blue, RAL 5012BLBL
    • Hardness 70±5 Shore A
    • Temperature resistant from
      -22 °F to 212 °F (-30 °C to 100 °C)
  • Silicone rubberMVQ
    • FDA compliant
    • Blue, RAL 5010BLBL
    • Hardness 60±5 Shore A
    • Temperature resistant from
      -58 °F to 392 °F (-50 °C to 200 °C)

Clamping insert
Stainless steel wire polyester clamping band
AISI 304


RoHS

On request

Material MVQ in other colors

Technical drawing

3D
Hide technical drawing
GN 2194 Edge Protection Profiles, Materials NBR / MVQ (Silicone), FDA Compliant sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1Length l
in meters
a
Clamping range
in millimeters
bh2r1
NBR

MVQ
r2
NBR

MVQ
r3
NBR

MVQ
0.37201 - 20.260.310.590.980.590.980.590.47
0.55201 - 40.410.470.981.180.791.770.790.59

Build & Price

3D Product Configurator
Material


Height h1
Color (MVQ)
BL
Color (NBR)
BL
Length l (in meters)

Application Examples

Drawing Application Edge Protection Drawing Application edge protection 2
Cable duct / Socket duct Cable duct
Tool tray Conveyor belt

Application examples
With their versatility, edge protection profiles / edge protection seal profiles can be implemented in various applications, in conjunction with other standard parts. In particular, combinations with product group 3.3 and product group 2.4 can achieve a variety of useful constructions.

Construction Example

MD2180_AN-5011-2

Construction example
The construction depicted shows a standard application of edge protection profiles and edge protection seal profiles. The edge protection seal profiles are attached to the door and the fixed frame. The opening for the door is covered with an edge protection profile at its cut edge.

Selected Part

Total US Dollars (net)
$473.92
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$473.92
59$434.43
1024$394.94
≥ 25$355.44
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 2.226 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 2194-MVQ-9,5-BL-20GN 2194-NBR-9,5-BL-20GN 2194-MVQ-14-BL-20GN 2194-NBR-14-BL-20