GN 2240.1 Coupling Spiders Thermoplastic Polyurethane, for GN 2240 / GN 2241

Photo

GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 Hardness: BS - 80 Shore A, blue
Hardness: BS - 80 Shore A, blue
GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 Hardness: BS - 80 Shore A, blue GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 Hardness: RS - 98 Shore A, red GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 Hardness: WS - 92 Shore A, white

Product description

Information

Coupling spiders GN 2240.1 are intended as replacement parts or for adjusting elastomer jaw couplings GN 2240 / GN 2241.

The choice of three coupling spiders with different hardness values allows the properties of the coupling to be optimally matched to the specific requirements.

Specification

Thermoplastic Polyurethane (TPU)
Temperature resistant up to 140 °F (60 °C)

Hardness
80 Shore A, blueBS
92 Shore A, whiteWS
98 Shore A, redRS


RoHS

Technical drawing

3D
Hide technical drawing
GN 2240.1 Thermoplastic Polyurethane Coupling Spiders, for GN 2240 / GN 2241 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d0
Coupling Ø
GN 2240 / GN 2241
d1bNumber of teeth
0.550.550.244
0.790.790.314
1.181.180.394
1.571.570.476
2.172.170.558

Build & Price

3D Product Configurator
Diameter d1
Hardness



Selected Part

Total US Dollars (net)
$1.51
In Stock: 100
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$1.51
2549$1.38
5099$1.26
≥ 100$1.13
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.