GN 2492 Cam Roller Linear Guide Rails Stainless Steel, for Linear Guide Rail Systems

Photo

GN 2492 Stainless Steel Cam Roller Linear Guide Rails for Linear Guide Rail Systems
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Cam roller linear guide rails GN 2492 can be combined with cam roller carriages GN 2494 or cam rollers GN 2496 to build linear guide rail systems.

These space-saving units are used for example in the machine and jig building industry, in transportation and building services equipment for supporting sliding doors, or to enable the linear movement of production and plant equipment. The material can also be used in particularly aggressive environments that can be found, for example, in the chemical, pharmaceutical, medical or food processing industries.

Linear guide rail systems are generally installed in pairs, with a horizontal alignment, either vertically (as shown) or perpendicularly. The rails can be installed on either the left or the right side of the application.

Specification

Guide rail
Stainless steel

  • AISI 316L
  • Plain finish

RoHS

Accessory

Cam Roller Carriages GN 2494
Cam Rollers GN 2496

On request

Additional rail lengths
for h1 = 30: up to 4000 mm
for h1 = 45: up to 5200 mm
Additional mounting hole distances m1 / m2

Technical drawing

3D
Hide technical drawing
GN 2492 Stainless Steel Cam Roller Linear Guide Rails for Linear Guide Rail Systems sketch

Part Options / Table

Type

XLFixed bearing rail with elongated holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1
Nominal size

Actual size
Length+0.08 / -0.16m1 +0.04 / -0.08b1b2b3d1d2km2s
1.181.169.4512.6015.7518.9022.0525.201.570.590.810.390.25M 50.083.150.10
1.181.1628.3531.5034.6537.8040.9447.241.570.590.810.390.25M 50.083.150.10
1.181.1653.5459.8469.2978.7488.1997.641.570.590.810.390.25M 50.083.150.10
1.771.809.4512.6015.7518.9022.0525.201.570.871.200.610.35M 80.083.150.16
1.771.8028.3531.5034.6537.8040.9447.241.570.871.200.610.35M 80.083.150.16
1.771.8053.5459.8469.2978.7488.1997.641.570.871.200.610.35M 80.083.150.16

Build & Price

3D Product Configurator
Height h1
Length l
Mounting hole distance m1
Type

Selected Part

Total US Dollars (net)
$32.87
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
14$32.87
59$30.13
1024$27.39
≥ 25$24.65
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.463 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.