Search result: 300 (18 Hits)

Filter Products
System of Measurement
Material
Thread (from - to) Thread
Bore (from - to) Bore
Stud Length (from - to) Stud Length
Length (lever) (from - to) Length (lever)
Product Family

Precisely matches your search criteria

2.1 Tensioning, Clamping, Switching with Levers

GN 300.2 Zinc Die-Cast Adjustable Levers, Tapped Type, with Zinc Plated Steel Components Color (Finish): SR - Silver, RAL 9006, textured finish
GN 300.2 Zinc Die-Cast Adjustable Levers, Tapped Type, with Zinc Plated Steel Components
GN 300.2 Zinc Die-Cast Adjustable Levers, Threaded Stud Type, with Zinc Plated Steel Components Color (Finish): SW - Black, RAL 9005, textured finish
GN 300.2 Zinc Die-Cast Adjustable Levers, Threaded Stud Type, with Zinc Plated Steel Components
GN 300.1 Zinc Die-Cast Adjustable Levers, Tapped or Plain Bore Type, with Stainless Steel Components Color: SW - Black, RAL 9005, textured finish
GN 300.1 Zinc Die-Cast Adjustable Levers, Tapped or Plain Bore Type, with Stainless Steel Components
GN 300.1 Zinc Die-Cast Adjustable Levers, Threaded Stud Type, with Stainless Steel Components Color: RS - Red, RAL 3000, textured finish
GN 300.1 Zinc Die-Cast Adjustable Levers, Threaded Stud Type, with Stainless Steel Components