GN 328.5 Cabinet U-Handles Stainless Steel, with Tapped or Counterbored Through Holes

Photo

GN 328.5 Stainless Steel Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish
Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish
GN 328.5 Stainless Steel Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: A - Mounting from the back (tapped blind hole)
Finish: GS - Matte shot-blasted finish GN 328.5 Stainless Steel Cabinet U-Handles, with Tapped or Counterbored Through Holes Type: B - Mounting from the operator's side
Finish: GS - Matte shot-blasted finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Red-Dot
GDA
With-IF-Award-Icon

Product description

Information

Stainless steel cabinet U-handles GN 328.5 have excellent stability and ergonomic design. The finger recesses on the underside of the handle provide an especially comfortable grip.

Specification

Stainless steel precision casting AISI 316
Matte shot-blasted finishGS


RoHS

On request

Other finishes

Technical drawing

3D
Hide technical drawing
GN 328.5 Stainless Steel Cabinet U-Handles, with Tapped or Counterbored Through Holes sketch

Part Options / Table

Type

AMounting from the back (tapped blind hole)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1abd1
Type A
d2
Type B
h1h2l2t
4.720.550.87M 60.261.730.205.560.51
5.510.711.10M 80.332.170.246.560.67

Build & Price

3D Product Configurator
Length l1
Type


Finish

Selected Part

Total US Dollars (net)
$54.59
In Stock: 2
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$54.59
5099$50.04
100249$45.49
≥ 250$40.94
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.701 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.
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
GN 328.5-120-A-GSGN 328.5-120-B-GSGN 328.5-140-A-GSGN 328.5-140-B-GS